Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina care is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance, with a diameter of 125 mm. The castor has an overall height of 161 mm, providing appropriate clearance for various applications. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for medical and healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, ultrasound equipment, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5344PJP125R36-32S35 D 9002 4xM6
Core attributes
Type
Swivel castor with central, total or directional lock
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
161 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.71 kg
Product name
Levina care
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
59 mm
Swivel interference
201 mm
Offset
38 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (A)
83 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
With threadguard
Tread color
Iron grey (RAL7011)
Bearing
Precision ball bearing
Wheel color
Grey white (RAL9002)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.