Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma swivel castor with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to equipment frames. The housing is constructed from zinc-die-casting and aluminium materials with a precision ball bearing swivel mechanism ensuring smooth directional changes and reliable locking functionality. The wheel incorporates a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance, with a diameter of 125 mm. The castor has an overall height of 154 mm, providing appropriate ground clearance for medical equipment applications. The dynamic load capacity is rated at 135 kg when operating at speeds up to 3 km/h, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, medication carts, nursing carts, and ultrasound devices.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6946UFP125R26-28 S45 4xM8 grey
EAN
4031582476293
Core attributes
Type
Swivel castor with central, total lock
Load capacity at 3 km/h
135 kg
Overall height
154 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
97 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
41 mm
Swivel radius
109 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.