Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma swivel castor with wheel brake features a circlip stem with hexagon socket fitting for secure installation. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a precision ball bearing swivel mechanism for smooth directional changes. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings to ensure reliable rotation. The wheel measures 150 mm in diameter, contributing to an overall height of 164 mm for the complete assembly. This castor is rated for a dynamic load capacity of 135 kg when operating at speeds up to 3 km/h, making it suitable for medium-duty mobile applications requiring directional control and braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6945UFP150B33-18,7 grey
EAN
4031582476521
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
135 kg
Overall height
164 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Circlip stem with hexagon socket
Bolt diameter
19 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
57 mm
Swivel radius
137 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.