Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from zinc-die-casting and aluminium materials with a precision ball bearing swivel mechanism ensuring smooth directional changes and long-lasting performance. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for reliable operation, with a diameter of 125 mm providing excellent manoeuvrability. The castor has an overall height of 154 mm, making it suitable for various medical equipment applications. The dynamic load capacity is rated at 135 kg at speeds up to 3 km/h, making it ideal for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, medication carts, nursing carts, and ultrasound devices.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6944UFP125R36-32 S30 4xM6 grey
EAN
4031582476309
Core attributes
Type
Swivel castor with central, total or directional lock
Load capacity at 3 km/h
135 kg
Overall height
154 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
41 mm
Swivel radius
109 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.