Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing technology for optimal rolling performance. The wheel measures 125 mm in diameter, whilst the overall height of the complete castor assembly is 190 mm. The unit provides a dynamic load capacity of 125 kg at speeds up to 3 km/h, making it suitable for demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, medication carts, nursing carts, and ultrasound systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6941UFP125R05-28 grey
EAN
4031582476514
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
125 kg
Overall height
190 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
40 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
41 mm
Swivel radius
109 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.