Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a precision ball bearing swivel bearing system for smooth rotational movement. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, supported by precision ball bearings for optimal performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 166 mm. The castor provides a dynamic load capacity of 125 kg at speeds up to 3 km/h, making it suitable for demanding applications including anaesthesia carts, C-arms, CT scanners, MRI equipment, X-ray machines, medication carts, nursing carts, and ultrasound devices.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6941UFP125P33 white
EAN
4031582477375
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
125 kg
Overall height
166 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
10.7 mm
Plate hole length (Maximum)
73 mm
Plate hole width (Maximum)
45 mm
Plate hole width (Minimum)
43 mm
Plate length
92 mm
Plate width
64 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
41 mm
Swivel radius
117 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.