Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Forma swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from zinc-die-casting and aluminium materials, incorporating a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly comprises a polyamide body with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 150 mm, whilst the overall height of the complete castor unit is 177 mm. The dynamic load capacity is rated at 135 kg at speeds up to 3 km/h, making it suitable for demanding applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, medication carts, nursing carts, and ultrasound devices where reliable mobility and floor protection are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6940UFP150R05-28 grey
EAN
4031582476316
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
135 kg
Overall height
177 mm
Temperature range (Maximum)
120 °C
Temperature range (Minimum)
-18 °C
Product name
Forma
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
40 mm
Housing
Fork shape
Twin wheel housing
Material fork
Zinc-die-casting / Aluminium
Swivel bearing
Precision ball bearing
Offset
57 mm
Swivel radius
137 mm
Wheel
Hardness of tread (A)
60 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
18 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.