- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Extra Heavy Duty
Extra Heavy Duty Castors
Fixed castor 200 mm
The Omikron twin fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 275 mm. Load capacity specifications include dynamic ratings of 2500 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, with a static load capacity of 3750 kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems applications.
Swivel castor 125 mm
The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing for smooth swivel operation. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 125 mm, whilst the overall height is 205 mm. Load capacity specifications include a dynamic rating of 1500 kg at 4 km/h and 1100 kg at 6 km/h, with a static load capacity of 2250 kg. This robust castor is specifically engineered for airport equipment and AGV systems applications.
Swivel castor 150 mm
The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 150 mm, the castor has an overall height of 230 mm. Load capacity specifications include dynamic ratings of 1800 kg at 4 km/h and 1400 kg at 6 km/h, with a static load capacity of 2700 kg. This robust castor is specifically engineered for airport equipment and AGV systems where reliability and heavy-duty performance are essential requirements.
Fixed castor 150 mm
The Omikron twin fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 150 mm, the castor achieves an overall height of 245 mm. Load capacity specifications include dynamic ratings of 1800 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, with a static load capacity of 3600 kg. This castor is specifically engineered for airport equipment and AGV systems applications where reliability and heavy-duty performance are essential requirements.
Fixed castor 160 mm
The Omikron twin fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 160 mm and an overall height of 235 mm, this castor offers optimal manoeuvrability and clearance. The dynamic load capacity reaches 2000 kg at 4 km/h or 1500 kg at 6 km/h, with a static load capacity of 3000 kg, making it ideal for airport equipment and AGV systems where reliable heavy-duty performance is essential.
Swivel castor 200 mm
The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing for reliable swivel operation. The wheel comprises a polyamide, super heavy body with tread material identical to the wheel body, mounted on precision ball bearings for smooth rolling performance. With a wheel diameter of 200 mm, the castor has an overall height of 275 mm. Load capacity specifications include dynamic loads of 6,500 kg at 4 km/h and 3,200 kg at 6 km/h, with a static load capacity of 9,750 kg. This robust castor is specifically engineered for airport equipment and AGV systems where exceptional load-bearing capability and durability are essential requirements.
Fixed castor 250 mm
The Kappa load fixed castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with polyurethane, casted tread material, delivering excellent durability and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 250 mm, the castor achieves an overall height of 305 mm. Load capacity specifications include dynamic ratings of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, alongside a static load capacity of 4320 kg, making this castor suitable for heavy-duty material handling and industrial transport applications requiring reliable performance under substantial loads.
Fixed castor 300 mm
The Kappa load fixed castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with polyurethane, casted tread material, delivering excellent durability and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 300 mm, the castor achieves an overall height of 355 mm. Load capacity specifications include dynamic ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, alongside a static load capacity of 4800 kg, making this castor suitable for heavy-duty material handling and industrial transport applications requiring reliable performance under substantial loads.
Swivel castor 400 mm
The Omikron swivel castor features a large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 400 mm, the castor has an overall height of 470 mm. Load capacity specifications include dynamic ratings of 3,840 kg at 4 km/h and 3,200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 7,680 kg. This robust castor is specifically engineered for airport equipment and AGV systems where heavy-duty performance and reliability are essential requirements.
Swivel castor 300 mm
The Omikron swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a sheet steel, heavy body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 300mm, whilst the overall height of the complete assembly is 370mm. Load capacity specifications include a static load rating of 6240kg and dynamic load capacities of 3120kg at 4km/h and 2600kg at 6km/h respectively. This heavy-duty castor is specifically engineered for airport equipment and AGV systems where reliability and high load-bearing capacity are essential requirements.
Fixed castor 300 mm
The Omikron fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and structural integrity under demanding conditions. The wheel incorporates a sheet steel, heavy body with a polyurethane, casted tread material that provides excellent floor protection and smooth operation, whilst the precision ball bearing system ensures reliable performance and extended service life. With a wheel diameter of 300 mm, the castor achieves an overall height of 370 mm. The load capacity specifications include a static load rating of 6240 kg, whilst dynamic load capacities are rated at 3120 kg at 4 km/h and 2600 kg at 6 km/h, making this castor suitable for heavy-duty material handling equipment and industrial transport applications.
Swivel castor 400 mm
The Omikron swivel castor features a large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a sheet steel, heavy body fitted with a polyurethane, casted tread and precision ball bearing for optimal performance and durability. With a wheel diameter of 400 mm, the castor has an overall height of 470 mm. Load capacity specifications include dynamic ratings of 3,840 kg at 4 km/h and 3,200 kg at 6 km/h, with a static load capacity of 7,680 kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems applications.
Swivel castor 300 mm
The Omikron swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. The wheel diameter measures 300mm, whilst the overall height of the complete assembly is 370mm. Load capacity specifications include dynamic ratings of 3120kg at 4km/h and 2600kg at 6km/h operating speeds, with a static load capacity of 6240kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems applications where reliability and high load-bearing capacity are essential requirements.
Fixed castor 300 mm
The Omikron fixed castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material, providing exceptional durability and structural integrity under extreme loads. The wheel incorporates a cast iron body with a polyurethane, casted tread material, delivering superior wear resistance and floor protection, whilst the precision ball bearing system ensures smooth operation and extended service life. With a wheel diameter of 300 mm, the castor achieves an overall height of 370 mm. The load capacity specifications include a dynamic load rating of 3120 kg at 4 km/h and 2600 kg at 6 km/h, alongside an impressive static load capacity of 6240 kg, making this castor ideal for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Frequently Asked Questions
Advantages of Extra Heavy Duty Castors
Extra heavy duty castors are built for demanding applications where each castor must reliably support payloads of over 1,500 kg while starting, rolling, and steering predictably. Our castors combine reinforced housings, with robust wheels and bearings, ensuring long-lasting performance even in the toughest environments. TENTE extra heavy duty castors provide a variety of key advantages:
Durable Construction – Constructed from reinforced materials and engineered for longevity, our extra heavy duty castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions in harsh industrial environments.
Low Maintenance – Options with dust rings and integrated grease nipples simplify lubrication and help maintain smooth running between service intervals.
Optimised Lifecycle Value – By combining long wear life and easier movement, these castors contribute to a lower total cost of ownership in demanding applications.
Adaptable Wheel Options – TENTE extra heavy duty castors are available with a wide range of tread material options to suit different floor types and operating environments
Integrated Safety – For directional stability and secure stationary locking, extra heavy duty castors can be configured with wheel locks and directional locks.
Types of Extra Heavy Duty Castors
Extra heavy duty castors can be configured in a variety of designs to match specific load profiles, drive cycles, and floor conditions. By selecting the right castor housing, wheel material and diameter for your individual environmental requirements, you can optimise rolling effort, manoeuvrability, and service life for demanding use cases. Below are two commonly used types of extra heavy duty castors and their key advantages:
Extra Heavy Duty Polyurethane Castors
Extra heavy duty polyurethane castors combine exceptionally low rolling resistance with outstanding wear resistance under sustained loads. They’re ideal for long runs, frequent stop–start operation, and smooth industrial floors. One representative product line in our range is the TENTE Kappa series. These castors offer smooth running and precise manoeuvring in a compact, welded steel housing. Kappa heavy duty castors with polyurethane wheel tread can also be equipped with a total lock, or directional locking options for improved straight-line guidance on long runs. For tasks that require larger wheel diameters and more than 2400 kg load capacity per castor, have a look at our Omikron twin series. When configured with two 400 mm casted polyurethane wheels, this series can handle payloads of up to 30,000 kg per castor.
Extra Heavy Duty Polyamide Castors
Extra heavy duty polyamide castors are the choice when peak load capacity and dimensional stability matter more than floor care or low noise. Polyamide wheels withstand very high loads and provide a hard, precise running surface, but expect higher surface pressure and louder operation than with softer materials. Generally speaking, castors with polyamide wheels are recommended for indoor use. While ones with polyurethane wheels are all-round talents, capable of handling indoor and outdoor use. Our Omikron twin series uses two super heavy polyamide wheels, paired with precision ball bearings and a robust welded steel housing. Diameter options for polyamide wheels used in our Omikron series range from 100 mm to 400 mm, with the largest configuration being able to carry payloads of 15.000 kg per castor. These extra heavy duty polyamide castors are available as fixed and swivel versions and can be configured with directional lock and wheel lock options.
Fields of Application for Extra Heavy Duty Castors
Extra heavy duty castors are specified wherever extreme payloads, extended duty cycles, and accurate manoeuvring are non-negotiable. In intralogistics and distribution, they support heavy transport solutions and keep high-throughput handling moving in hardware dealer settings. In machinery and workshop equipment – across machine construction, container construction, and transport equipment – they run reliably over industrial floors and tolerate frequent stop–start operation. In the automotive sector, from production and platform trolleys to automotive OEM environments, these castors deliver predictable steering and high rated capacities to keep material flows on schedule.