Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Kappa load is a fixed castor designed for heavy-duty industrial applications, featuring a large rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from iron forged, heavy material, providing exceptional durability and resistance to wear in demanding operational environments. The wheel assembly comprises a 300 mm diameter wheel with a cast iron body and PUR casted premium tread material, delivering superior load distribution and extended service life. The wheel is equipped with a precision ball bearing, which facilitates smooth rotation and minimises friction during operation. The overall height of the castor measures 355 mm, accommodating various installation requirements and floor clearances. The load capacity specifications are comprehensive: the static load capacity reaches 4000 kg, whilst the dynamic load capacity varies depending on operational speed, with a maximum of 2000 kg at 6 km/h or 2400 kg at 4 km/h. These specifications make the Kappa load castor suitable for applications requiring robust performance, reliable mobility, and substantial weight-bearing capability in industrial and commercial settings where precision engineering and dependable operation are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658FTP300P64 CL97
S4 Material Number
990839998
Core attributes
Type
Fixed castor
Overall width
140 mm
Load capacity at 4 km/h
2400 kg
Load capacity at 6 km/h
2000 kg
Load capacity Static
4000 kg
Overall Height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
19.39 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
140 mm
Plate length
175 mm
Plate width
140 mm
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
80 mm
Diameter
300 mm
Body width
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Wheel 300 mm
Novatech
FTP 300x80-Ø30 HL92

The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 80 mm in width. The wheel has an overall diameter of 300 mm and is equipped with a precision ball bearing for smooth operation. The hub length measures 92 mm, with an axle hole diameter of 30 mm, ensuring compatibility with standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 4000 kg. For dynamic applications, the wheel maintains a load capacity of 2000 kg at speeds up to 6 km/h, or alternatively 2400 kg at reduced speeds of 4 km/h, making it suitable for both high-speed and heavy-load transport scenarios in warehousing, manufacturing, and logistics environments.

300 mm
2400 kg
300 mm
2400 kg