- Home
- Castors & Wheels
- Wheels
- Wheels by Functionality
-
Non-Marking
Non Marking Wheels
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 62 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 62 mm. Load specifications include a static capacity of 1200 kg, whilst dynamic load capacity reaches 600 kg at speeds up to 4 km/h and 480 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 30mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15mm axle hole diameter and 45mm hub length. This wheel delivers exceptional load performance with a static load capacity of 840kg and dynamic load capacities of 420kg at 4km/h and 335kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 60 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 600 kg and dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 60 mm
The Novatech wheel for castor applications features a 60mm diameter with a 20mm tread width made from casted polyurethane, mounted on a steel and iron body construction with a 12mm hub length and 20mm axle hole diameter. The wheel incorporates precision ball bearings (RS/2RS) for smooth operation and offers a static load capacity of 200kg, whilst dynamic load capacity varies with speed: 100kg at 4km/h or 80kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 12mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80mm in diameter with a 20mm tread width and 14mm hub length. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter. Load specifications include a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding castor applications requiring reliable performance under varying operational conditions.
Wheel 80 mm
The Novatech castor wheel features a robust steel and iron body construction with an 80mm diameter and 25mm wide polyurethane casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. This wheel delivers exceptional load performance with a static load capacity of 320kg and dynamic load capacities of 160kg at 4km/h and 130kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 20mm tread width and is constructed with a steel, iron body fitted with a casted polyurethane tread for optimal performance. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length for reliable operation. Load capacity specifications include a static load rating of 360kg, whilst dynamic load capacity varies with speed: 180kg at 4km/h and 140kg at 6km/h, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100mm diameter and 25mm wide polyurethane, casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. Load specifications include a static capacity of 420kg, whilst dynamic load capacity varies with operating speed: 210kg at 4km/h and 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on a sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 900 kg, whilst dynamic load capacity varies with operating speed: 540 kg at 4 km/h and 450 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on a sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 600 kg at speeds up to 4 km/h and 500 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 200 mm
The Elastech castor wheel features a 200mm diameter with a 50mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static rating of 900kg, with dynamic capacities of 450kg at 4km/h and 360kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 82 mm
The Novatech wheel features a robust steel, iron body construction with an 82 mm diameter and incorporates a 28 mm wide casted polyurethane tread for optimal performance. The wheel is equipped with a precision ball bearing system and includes a 12 mm axle hole diameter with a 26 mm hub length for secure mounting. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 54 mm in width, whilst the hub length extends to 54 mm with a 20 mm axle hole diameter. Load capacity specifications include a static load rating of 1000 kg, with dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 34 mm tread width and 34 mm hub length, fitted with a precision ball bearing and 12 mm axle hole diameter. Load capacity specifications include a static load rating of 800 kg, whilst dynamic load capacity varies with operating speed: 400 kg at 4 km/h and 320 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing for smooth operation. The wheel has an axle hole diameter of 25 mm and a hub length of 60 mm, providing robust construction for industrial applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for heavy-duty mobile equipment requiring reliable performance.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1080 kg, whilst dynamic capacity varies with operating speed: 540 kg at 4 km/h and 430 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operational speeds.
Wheel 160 mm
The Novatech castor wheel features a 160 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operating speeds.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system and 15 mm axle hole diameter with 40 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h or 240 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Novatech castor wheel features a 125 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 800 kg and dynamic capacities of 400 kg at 4 km/h and 320 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with an 80 mm tread width and 85 mm hub length, incorporating a 12 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust performance and precise load handling capabilities.
Frequently Asked Questions
Advantages of Non Marking Wheels
Non marking wheels are designed to preserve sensitive floor finishes while delivering smooth, controlled mobility in everyday use. The TENTE portfolio spans multiple diameters, tread geometries and hardness levels, wheel centres, and bearing options to meet diverse operational and hygiene requirements. While compound and tread design influence rolling behaviour, traction, and wear, the castor housing is equally decisive for overall permissible load, stability, and service life. Selecting the right wheel–housing combination ensures reliable operation, safety, and sustained performance across your application.
TENTE non marking castor wheels offer several key benefits:
Floor Protection – Specialised tread formulations prevent colour transfer, streaks and scuffs on sensitive finishes such as vinyl, epoxy and polished concrete. This helps preserve facility standards and professional presentation in customer-facing areas.
Lower Cleaning Workload – By minimising streak removal and spot repairs, correctly specified non marking wheels reduce time spent on corrective cleaning. The result is more productive floor time and fewer operational interruptions.
Hygiene and Cleaning Compatibility – Many non marking options perform reliably alongside routine cleaning and disinfection, but compatibility is compound- and agent-dependent. In wet or hygiene-critical zones, use sealed or stainless housings and protected bearings to safeguard the whole rolling system through washdowns.
Improved Lifecycle Economics – Fewer remedial cleans and less risk of flooring damage translate into lower total care costs over time. With the right specification, fleets benefit from stable performance and longer service intervals.
Types of Non Marking Wheels
Non marking performance is available across several tread families and wheel constructions – for example rubber, thermoplastic elastomer, and polyurethane. Each type optimises a different balance of floor protection, traction, rolling resistance, wear behaviour, and permissible load. Compound hardness and tread geometry then fine-tune these characteristics for the intended use. Selecting the most suitable variant requires a holistic view of the application: floor composition, finish and its sensitivity, route profile, as well as the required load per wheel. Equally decisive is the castor housing, which governs the system’s overall load rating, lateral stability, and service life. Below are some of the frequently used types of non marking wheels:
Non Marking Rubber Wheels
Non marking rubber wheels are a versatile and widely used solution for smooth, controlled, and non-staining mobility. With their non marking tread, these wheels protect sensitive floor finishes while offering sure-footed traction and a compliant ride. Compared with harder materials, rubber typically generates a little more rolling resistance, while on the other hand, it naturally dampens vibrations and rolling noise better. Choosing the right hardness and diameter for your non marking rubber wheels helps keep push/pull forces within ergonomic targets. Among our product offerings, PJP wheels serve as a prime example. These wheels use TENTEprene – our non marking thermoplastic rubber – for tread material, combined with a polypropylene wheel body, precision ball bearings, and thread guards. Our non marking rubber wheels PJP are commonly used in castor series like the TENTE Agila and Levina amongst others. By pairing them with different housings (such as the light polyamide in our Levina, or the robust pressed steel in our Agila), and different fitting options, they cater to the varying individual needs.
Non Marking Polyurethane Wheels
Non marking polyurethane wheels provide a durable, non-staining interface that balances low rolling resistance with excellent wear characteristics. Offering lower rolling resistance compared to other tread materials, these wheels reduce physical effort needed to move an application. Harder polyurethane compounds further enhance durability under high-load conditions. This makes them a strong option for higher-duty applications that need easy starting forces and long service life on smooth floors. Within our selection, the XSP wheels stand out as a notable example. These wheels use a non marking, electrically conductive, injected polyurethane tread, combined with an electrically conductive polyamide wheel body, and precision ball bearings. These characteristics make them a common choice for electrostatic protected areas. XSP wheels are used in a variety of our castor series – for example, TENTE Levina, Linea, Agila and more. Combine them with the right housing and fitting option for your individual use case, to ensure optimal mobility and service life.
Fields of Application for Non Marking Wheels
Non marking wheels are chosen wherever equipment must move across sensitive floors without leaving streaks or scuffs while maintaining controlled handling. In healthcare, they are widely used, for example, on applications like medication carts, nursing carts, hospital beds, sterilisation carts, and computers on wheels, helping keep corridors and patient areas presentable during frequent cleaning cycles. In furniture and mobile applications, they, for example, support store fixtures and displays, roll cages, roll pallets and dollies, and catering carts, protecting light-coloured or polished floors in customer-facing spaces. In industrial environments, non marking wheels are integrated into production and platform trolleys, transport equipment, professional cleaning carts, and more, combining floor care with dependable day-to-day mobility.