- Home
- Castors & Wheels
- Wheels
- Wheels by Functionality
-
Non-Marking
Non Marking Wheels
Wheel 80 mm
The Novatech castor wheel features an 80 mm diameter with an 80 mm wide polyurethane casted tread, incorporating a steel and iron body construction with precision ball bearing sealed mechanism. The wheel accommodates a 20 mm axle hole diameter and includes an 85 mm hub length for secure mounting. Load specifications include a static capacity of 1400 kg, whilst dynamic load ratings achieve 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 60 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 65 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1200 kg, whilst maintaining dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 12 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. Load specifications include a static capacity of 1400 kg, whilst dynamic load capacity reaches 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 75 mm tread width and 82 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing, sealed for reliable operation. The wheel delivers exceptional load performance with a static load capacity of 1600 kg, whilst dynamic load capacities reach 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features an 85 mm diameter with an 85 mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing sealed system with a 12 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1,600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 95mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 100mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000kg, whilst maintaining dynamic load capacities of 1000kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 95 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 100 mm hub length. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity varies with operating speed: 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include dynamic ratings of 1000 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst providing a static load capacity of 2000 kg for demanding industrial applications.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 100mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25mm axle hole diameter and 105mm hub length. Load specifications include a static capacity of 2000kg, whilst dynamic load capacity reaches 1000kg at speeds up to 4km/h or 800kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85 mm diameter and 105 mm wide casted polyurethane tread, incorporating a precision ball bearing that is sealed for enhanced durability. The wheel accommodates a 12 mm axle hole diameter and includes a 110 mm hub length for secure mounting applications. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 110 mm tread width and 115 mm hub length, incorporating a 25 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 2000 kg, with dynamic capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring high load-bearing performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 80 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 85 mm hub length. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity reaches 800 kg at 4 km/h operating speed or 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85mm diameter and 80mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 85mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. Load capacity specifications include a static rating of 1400 kg, whilst dynamic capacity delivers 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load and speed conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 85 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 90 mm hub length. Load specifications include a static capacity of 1600 kg, whilst dynamic load capacity varies with operating speed: 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 105 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 110 mm hub length. Load specifications include a static capacity of 2000 kg, whilst dynamic load capacity reaches 1000 kg at speeds up to 4 km/h and 800 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 72 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst dynamic load capacities reach 700 kg at 4 km/h and 840 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 82 mm
The Novatech castor wheel features a steel, iron body construction with an 82mm diameter and 100mm wide casted polyurethane tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 102mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 12 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst maintaining dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg, whilst maintaining dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational conditions.
Wheel 85 mm
The Novatech castor wheel features a robust steel and iron body construction with an 85mm diameter and 75mm wide casted polyurethane tread, incorporating a sealed precision ball bearing system with a 20mm axle hole diameter and 80mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 80 mm wide polyurethane, casted tread for optimal durability and performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 85 mm hub length for reliable operation. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 800 kg at 4 km/h operating speed and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 85 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 90 mm hub length. Load specifications include a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.
Frequently Asked Questions
Advantages of Non Marking Wheels
Non marking wheels are designed to preserve sensitive floor finishes while delivering smooth, controlled mobility in everyday use. The TENTE portfolio spans multiple diameters, tread geometries and hardness levels, wheel centres, and bearing options to meet diverse operational and hygiene requirements. While compound and tread design influence rolling behaviour, traction, and wear, the castor housing is equally decisive for overall permissible load, stability, and service life. Selecting the right wheel–housing combination ensures reliable operation, safety, and sustained performance across your application.
TENTE non marking castor wheels offer several key benefits:
Floor Protection – Specialised tread formulations prevent colour transfer, streaks and scuffs on sensitive finishes such as vinyl, epoxy and polished concrete. This helps preserve facility standards and professional presentation in customer-facing areas.
Lower Cleaning Workload – By minimising streak removal and spot repairs, correctly specified non marking wheels reduce time spent on corrective cleaning. The result is more productive floor time and fewer operational interruptions.
Hygiene and Cleaning Compatibility – Many non marking options perform reliably alongside routine cleaning and disinfection, but compatibility is compound- and agent-dependent. In wet or hygiene-critical zones, use sealed or stainless housings and protected bearings to safeguard the whole rolling system through washdowns.
Improved Lifecycle Economics – Fewer remedial cleans and less risk of flooring damage translate into lower total care costs over time. With the right specification, fleets benefit from stable performance and longer service intervals.
Types of Non Marking Wheels
Non marking performance is available across several tread families and wheel constructions – for example rubber, thermoplastic elastomer, and polyurethane. Each type optimises a different balance of floor protection, traction, rolling resistance, wear behaviour, and permissible load. Compound hardness and tread geometry then fine-tune these characteristics for the intended use. Selecting the most suitable variant requires a holistic view of the application: floor composition, finish and its sensitivity, route profile, as well as the required load per wheel. Equally decisive is the castor housing, which governs the system’s overall load rating, lateral stability, and service life. Below are some of the frequently used types of non marking wheels:
Non Marking Rubber Wheels
Non marking rubber wheels are a versatile and widely used solution for smooth, controlled, and non-staining mobility. With their non marking tread, these wheels protect sensitive floor finishes while offering sure-footed traction and a compliant ride. Compared with harder materials, rubber typically generates a little more rolling resistance, while on the other hand, it naturally dampens vibrations and rolling noise better. Choosing the right hardness and diameter for your non marking rubber wheels helps keep push/pull forces within ergonomic targets. Among our product offerings, PJP wheels serve as a prime example. These wheels use TENTEprene – our non marking thermoplastic rubber – for tread material, combined with a polypropylene wheel body, precision ball bearings, and thread guards. Our non marking rubber wheels PJP are commonly used in castor series like the TENTE Agila and Levina amongst others. By pairing them with different housings (such as the light polyamide in our Levina, or the robust pressed steel in our Agila), and different fitting options, they cater to the varying individual needs.
Non Marking Polyurethane Wheels
Non marking polyurethane wheels provide a durable, non-staining interface that balances low rolling resistance with excellent wear characteristics. Offering lower rolling resistance compared to other tread materials, these wheels reduce physical effort needed to move an application. Harder polyurethane compounds further enhance durability under high-load conditions. This makes them a strong option for higher-duty applications that need easy starting forces and long service life on smooth floors. Within our selection, the XSP wheels stand out as a notable example. These wheels use a non marking, electrically conductive, injected polyurethane tread, combined with an electrically conductive polyamide wheel body, and precision ball bearings. These characteristics make them a common choice for electrostatic protected areas. XSP wheels are used in a variety of our castor series – for example, TENTE Levina, Linea, Agila and more. Combine them with the right housing and fitting option for your individual use case, to ensure optimal mobility and service life.
Fields of Application for Non Marking Wheels
Non marking wheels are chosen wherever equipment must move across sensitive floors without leaving streaks or scuffs while maintaining controlled handling. In healthcare, they are widely used, for example, on applications like medication carts, nursing carts, hospital beds, sterilisation carts, and computers on wheels, helping keep corridors and patient areas presentable during frequent cleaning cycles. In furniture and mobile applications, they, for example, support store fixtures and displays, roll cages, roll pallets and dollies, and catering carts, protecting light-coloured or polished floors in customer-facing spaces. In industrial environments, non marking wheels are integrated into production and platform trolleys, transport equipment, professional cleaning carts, and more, combining floor care with dependable day-to-day mobility.