- Home
- Castors & Wheels
- Wheels
- Wheels by Functionality
-
Non-Marking
Non Marking Wheels
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, providing excellent floor protection and noise reduction. Key dimensions include a 25mm axle hole diameter and 60mm hub length for secure mounting. Load specifications demonstrate exceptional capacity with a static load rating of 2400kg, whilst dynamic load capacities reach 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable heavy-duty performance.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 75 mm tread width made from casted polyurethane, incorporating a precision ball bearing system and 20 mm axle hole diameter with 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load handling capabilities.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 25mm with a hub length of 62mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Novatech castor wheel features a robust aluminium body construction with a 150mm diameter and 50mm wide casted polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel has an axle hole diameter of 25mm and a hub length of 60mm, providing secure mounting capabilities. Load specifications include a static capacity of 1300kg, whilst dynamic load capacity reaches 650kg at speeds up to 4km/h and 520kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 900 kg and dynamic ratings of 450 kg at 4 km/h or 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance and manoeuvrability.
Wheel 75 mm
The Novatech wheel is engineered with a steel, iron body construction and features a 75 mm diameter with a 62 mm wide casted polyurethane tread for optimal performance in castor applications. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 62 mm hub length for reliable operation. Load specifications include a static capacity of 1100 kg, whilst dynamic load ratings are 550 kg at 4 km/h and 440 kg at 6 km/h, making it suitable for demanding industrial applications requiring precise load distribution.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 9 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable load handling and smooth operation across various operating speeds.
Wheel 75 mm
The Novatech wheel features a 75mm diameter with a 40mm wide polyurethane casted tread and steel iron body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 40mm hub length. This wheel delivers exceptional load performance with a static capacity of 700kg and dynamic capacities of 350kg at 4km/h or 280kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation.
Wheel 82 mm
The Novatech castor wheel features a steel, iron body construction with an 82mm diameter and 100mm wide casted polyurethane tread, incorporating precision ball bearing technology with a 20mm axle hole diameter and 96mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg, whilst dynamic load ratings reach 800kg at speeds up to 4km/h and 640kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with a 34 mm tread width and 32 mm hub length, incorporating a precision ball bearing system and 12 mm axle hole diameter. This wheel delivers exceptional load performance with a static load capacity of 400 kg and dynamic load capacities of 200 kg at 4 km/h and 160 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 90 mm tread width and 82 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1600 kg, with dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a 150mm diameter and 60mm tread width manufactured from casted polyurethane material. The wheel incorporates precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length for optimal performance. Load capacity specifications include a static rating of 1600kg, whilst dynamic load capacities are rated at 960kg at 4km/h operating speed and 800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 120 mm
The Novatech castor wheel features a 120mm diameter with a 50mm wide polyurethane casted tread and steel iron body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 50mm hub length. This wheel delivers exceptional load performance with a static capacity of 1200kg and dynamic capacities of 600kg at 4km/h or 480kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 250 mm
The Novatech wheel features a 250 mm diameter with a 55 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 76 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 76 mm. Load capacity specifications include dynamic ratings of 700 kg at 4 km/h and 840 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1400 kg, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 60 mm tread width and 60 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1200 kg, with dynamic capacities of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 70 mm tread width and 62 mm hub length, whilst incorporating a precision ball bearing system and 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a 200mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg, whilst dynamic load capacity varies with operating speed: 800kg at 4km/h and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 90 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length for reliable operation. Load capacity specifications include a static rating of 2800kg, whilst dynamic capacity varies with operating speed: 1680kg at 4km/h and 1400kg at 6km/h, making it suitable for demanding industrial applications requiring high load-bearing capability.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 40 mm hub length. Load specifications include a static capacity of 1000 kg, whilst dynamic load capacity varies with operating speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 150 mm
The Novatech castor wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1300kg, whilst dynamic load capacity varies with operating speed: 650kg at 4km/h and 520kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Frequently Asked Questions
Advantages of Non Marking Wheels
Non marking wheels are designed to preserve sensitive floor finishes while delivering smooth, controlled mobility in everyday use. The TENTE portfolio spans multiple diameters, tread geometries and hardness levels, wheel centres, and bearing options to meet diverse operational and hygiene requirements. While compound and tread design influence rolling behaviour, traction, and wear, the castor housing is equally decisive for overall permissible load, stability, and service life. Selecting the right wheel–housing combination ensures reliable operation, safety, and sustained performance across your application.
TENTE non marking castor wheels offer several key benefits:
Floor Protection – Specialised tread formulations prevent colour transfer, streaks and scuffs on sensitive finishes such as vinyl, epoxy and polished concrete. This helps preserve facility standards and professional presentation in customer-facing areas.
Lower Cleaning Workload – By minimising streak removal and spot repairs, correctly specified non marking wheels reduce time spent on corrective cleaning. The result is more productive floor time and fewer operational interruptions.
Hygiene and Cleaning Compatibility – Many non marking options perform reliably alongside routine cleaning and disinfection, but compatibility is compound- and agent-dependent. In wet or hygiene-critical zones, use sealed or stainless housings and protected bearings to safeguard the whole rolling system through washdowns.
Improved Lifecycle Economics – Fewer remedial cleans and less risk of flooring damage translate into lower total care costs over time. With the right specification, fleets benefit from stable performance and longer service intervals.
Types of Non Marking Wheels
Non marking performance is available across several tread families and wheel constructions – for example rubber, thermoplastic elastomer, and polyurethane. Each type optimises a different balance of floor protection, traction, rolling resistance, wear behaviour, and permissible load. Compound hardness and tread geometry then fine-tune these characteristics for the intended use. Selecting the most suitable variant requires a holistic view of the application: floor composition, finish and its sensitivity, route profile, as well as the required load per wheel. Equally decisive is the castor housing, which governs the system’s overall load rating, lateral stability, and service life. Below are some of the frequently used types of non marking wheels:
Non Marking Rubber Wheels
Non marking rubber wheels are a versatile and widely used solution for smooth, controlled, and non-staining mobility. With their non marking tread, these wheels protect sensitive floor finishes while offering sure-footed traction and a compliant ride. Compared with harder materials, rubber typically generates a little more rolling resistance, while on the other hand, it naturally dampens vibrations and rolling noise better. Choosing the right hardness and diameter for your non marking rubber wheels helps keep push/pull forces within ergonomic targets. Among our product offerings, PJP wheels serve as a prime example. These wheels use TENTEprene – our non marking thermoplastic rubber – for tread material, combined with a polypropylene wheel body, precision ball bearings, and thread guards. Our non marking rubber wheels PJP are commonly used in castor series like the TENTE Agila and Levina amongst others. By pairing them with different housings (such as the light polyamide in our Levina, or the robust pressed steel in our Agila), and different fitting options, they cater to the varying individual needs.
Non Marking Polyurethane Wheels
Non marking polyurethane wheels provide a durable, non-staining interface that balances low rolling resistance with excellent wear characteristics. Offering lower rolling resistance compared to other tread materials, these wheels reduce physical effort needed to move an application. Harder polyurethane compounds further enhance durability under high-load conditions. This makes them a strong option for higher-duty applications that need easy starting forces and long service life on smooth floors. Within our selection, the XSP wheels stand out as a notable example. These wheels use a non marking, electrically conductive, injected polyurethane tread, combined with an electrically conductive polyamide wheel body, and precision ball bearings. These characteristics make them a common choice for electrostatic protected areas. XSP wheels are used in a variety of our castor series – for example, TENTE Levina, Linea, Agila and more. Combine them with the right housing and fitting option for your individual use case, to ensure optimal mobility and service life.
Fields of Application for Non Marking Wheels
Non marking wheels are chosen wherever equipment must move across sensitive floors without leaving streaks or scuffs while maintaining controlled handling. In healthcare, they are widely used, for example, on applications like medication carts, nursing carts, hospital beds, sterilisation carts, and computers on wheels, helping keep corridors and patient areas presentable during frequent cleaning cycles. In furniture and mobile applications, they, for example, support store fixtures and displays, roll cages, roll pallets and dollies, and catering carts, protecting light-coloured or polished floors in customer-facing spaces. In industrial environments, non marking wheels are integrated into production and platform trolleys, transport equipment, professional cleaning carts, and more, combining floor care with dependable day-to-day mobility.