Machine Castors
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction. The hub measures 54mm in length with a 20mm bore diameter incorporating a keyway bearing system. This wheel delivers exceptional load performance with a static capacity of 1920kg and dynamic capacities of 960kg at 4km/h or 800kg at 6km/h speeds. Designed for demanding industrial applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and automated shuttle systems.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 60mm hub length. This wheel delivers a dynamic load capacity of 400kg at 4km/h operating speed and a static load capacity of 800kg. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, AGV systems, machine construction, and transport equipment.
Wheel 250 mm
The Novatech wheel features a robust 250mm diameter design with a 50mm wide polyurethane casted tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 60mm hub length. Dynamic load capacity reaches 1440kg at 4km/h and 1200kg at 6km/h, whilst static load capacity extends to 2880kg. This wheel serves diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 82 mm
The Novatech wheel features an 82mm diameter with a 90mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing system operates through a 20mm axle hole diameter with a 90mm hub length. This wheel delivers a dynamic load capacity of 750kg at 3km/h operating speed and a static load capacity of 1500kg. Applications include airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and transport equipment.
Wheel 125 mm
The Maxtech wheel features a 125 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction. The precision ball bearing in stainless steel provides smooth operation with an 8 mm axle hole diameter and 36.5 mm hub length. Load capacity specifications include 75 kg dynamic load at 3 km/h operating speed and 150 kg static load capacity. This wheel is designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearings and a 26mm hub length with 12mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 600kg and dynamic capacities of 300kg at 4km/h or 240kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, forklift trucks, and various transport equipment across industrial sectors.
Wheel 150 mm
The Duratech wheel features a robust polyamide construction with a 150mm diameter and 46mm tread width, incorporating a roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and a static load capacity of 1000kg, whilst the tread material remains identical to the wheel body for enhanced durability. Engineered for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Swivel castor with directional lock 160 mm
The Alpha swivel castor with directional lock features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid black rubber tread and roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 160 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.
Swivel castor 160 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with roller bearing for enhanced performance and durability. The wheel diameter measures 160 mm with an overall height of 195 mm. Load capacity specifications include a dynamic load rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 200 mm
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, black tread material and is equipped with roller bearing for enhanced durability and reduced rolling resistance. The wheel has a diameter of 200 mm, whilst the overall height measures 235 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 160 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The 160 mm diameter wheel is manufactured from polyamide with the tread material being identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 160 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 160 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes under load. The 160 mm diameter wheel combines a polyamide body with an identical polyamide tread material, mounted on precision roller bearings for reliable operation. With an overall height of 200 mm, this castor delivers exceptional load handling capabilities including a dynamic load capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg. This robust castor is engineered for demanding applications across automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the 160mm diameter wheel operates on a roller bearing system for enhanced durability and reduced rolling resistance. The castor has an overall height of 200mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 350kg at speeds up to 4km/h and a static load capacity of 700kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the integrated roller bearing ensures smooth rolling performance and extended service life. With a 200mm wheel diameter and 240mm overall height, this castor delivers exceptional manoeuvrability in confined spaces. The unit offers a dynamic load capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it ideal for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection whilst maintaining superior grip characteristics, supported by precision roller bearing technology for reduced rolling resistance and extended service life. With an overall height of 240 mm and wheel diameter of 200 mm, this castor delivers exceptional performance specifications including a dynamic load capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it ideally suited for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various material handling solutions.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg.
Swivel castor 125 mm
The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg. The bolt hole fitting and heavy steel housing provide durability while the polyamide wheel with elastic tire tread allows for smooth rolling and non-marking mobility across various surfaces. With its high load capacities both dynamic and static, 360 degree rotation, and heavy duty construction, the Alpha is an ideal heavy duty swivel castor.
Swivel castor 125 mm
The Alpha is a heavy duty swivel castor with bolt hole fitting and a housing made of steel sheet. It has a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The 125 mm diameter wheel has a body made of polyamide with a polyamide tread. The wheel uses a roller bearing. The overall height of the castor is 155 mm. It has a load capacity of 125 kg at 4 km/h and a static load capacity of 250 kg. The steel housing and two ball race bearing provide durability while the polyamide wheel with roller bearing ensures smooth rolling. With its heavy duty construction, 360 degree rotation, and generous load ratings, the Alpha provides reliable mobility in demanding applications.
Swivel castor with total lock 125 mm
The Alpha is a heavy duty swivel castor with total lock and bolt hole fitting. The housing is made of steel sheet for durability. It has two ball races for smooth 360 degree swiveling. The wheel body and tread are made of polyamide material. The 125mm diameter wheels have roller bearings for easy rolling. With an overall height of 155mm, this castor has a load capacity of 125kg at 4km/h or 250kg when static.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the roller bearing system delivers enhanced durability and reduced rolling resistance. The wheel diameter measures 80mm with an overall height of 108mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making this castor ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 200 mm
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a sheet steel body with solid rubber black tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.