Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision-engineered castor component featuring a 100 mm diameter with a 40 mm wide PUR casted premium tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a precision ball bearing and a hub length of 26 mm, accommodating a 12 mm axle hole diameter. This wheel delivers a static load capacity of 600 kg, whilst maintaining dynamic load capacities of 240 kg at 6 km/h and 300 kg at 4 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 100x40-Ø12 HL26
EAN
4031582487916
S4 Material Number
190810265
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.43 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread Material Mix
PUR casted premium
Axle Hole Diameter
12 mm
Hub Length
26 mm
Tread width
40 mm
Diameter
100 mm
Body width
40 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.