Swivel castor with combined lock 125 mm
Linea
Order number:
990771208
EAN:
4031582378290
Product number:
594CUAP125P30-11/180/1D 9002/K3000
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea swivel castor with combined lock features a bolt hole fitting for secure mounting applications. The housing is constru...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Documents
- TENTE_Surgery_robots_flyer_EN.pdf
- Service_trolleys_with_Linea.pdf
- TENTE_medical_furniture_product_brochure_EN_RZ_print.pdf
- Hospital_beds_with_Linea.pdf
- Linea_clinic.pdf
- Kitchen_furniture_with_Linea.pdf
- Linea_for_furniture.pdf
- Medical_chairs_with_Linea.pdf
- TENTE_medical_devices_product_brochure_EN_RZ_print.pdf
- Office_furniture_with_Linea.pdf
- Linea_for_healthcare.pdf
- Solutions_for_commercial_kitchens_and_food_logistics.pdf
- Solutions_for_the_automotive_industry.pdf
- Solutions_for_intralogistic.pdf
- Solutions_for_the_furniture_industry.pdf
- Solutions_for_medical_beds_EN.pdf
The Linea swivel castor with combined lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable rolling performance with a 125mm diameter wheel. The castor has an overall height of 143mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications where reliable mobility and secure locking functionality are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.