Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687ITP125P63
EAN
4031582050561
S4 Material Number
990804221
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Overall height
164 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.03 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
322 mm
Offset
60 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.54 kg, providing substantial build quality whilst maintaining optimal weight distribution for seamless integration with existing castor assemblies, ensuring reliable operation across various operational environments.

Skip product gallery

Matching Products

Variants
Fixed castor 125 mm
Fixed castor 125 mm
Zeta
4688ITP125P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 125 mm in diameter. With an overall height of 164 mm, this castor delivers exceptional load performance with dynamic capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, whilst supporting a static load capacity of 1000 kg. Specifically engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, this robust castor solution provides reliable performance in industrial environments.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Zeta
4681ITP125P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with spring loaded directional lock 125 mm
Swivel castor with spring loaded directional lock 125 mm
Zeta reverse
468SITP125P63

The Zeta reverse is a swivel castor with spring loaded directional lock designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring exceptional durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 125mm with an overall height of 164mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h, with a static load capacity of 1000kg. This castor is specifically engineered for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with total lock and spring loaded directional lock 125 mm
Swivel castor with total lock and spring loaded directional lock 125 mm
Zeta reverse
468BITP125P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The overall height of the complete assembly is 164mm. Load capacity specifications include dynamic ratings of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Zeta
4680ITP125P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Zeta
4688ITP125P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 125 mm in diameter. With an overall height of 164 mm, this castor delivers exceptional load performance with dynamic capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, whilst supporting a static load capacity of 1000 kg. Specifically engineered for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, this robust castor solution provides reliable performance in industrial environments.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Zeta
4681ITP125P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The castor has an overall height of 164mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with spring loaded directional lock 125 mm
Swivel castor with spring loaded directional lock 125 mm
Zeta reverse
468SITP125P63

The Zeta reverse is a swivel castor with spring loaded directional lock designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring exceptional durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 125mm with an overall height of 164mm. Load capacity specifications include dynamic loads of 500kg at 4km/h and 400kg at 6km/h, with a static load capacity of 1000kg. This castor is specifically engineered for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg
Variants
Swivel castor with total lock and spring loaded directional lock 125 mm
Swivel castor with total lock and spring loaded directional lock 125 mm
Zeta reverse
468BITP125P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125mm in diameter. The overall height of the complete assembly is 164mm. Load capacity specifications include dynamic ratings of 500kg at 4km/h and 400kg at 6km/h operating speeds, with a static load capacity of 1000kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

125 mm
164 mm
500 kg
125 mm
164 mm
500 kg