Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with intermittent brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The castor has a wheel diameter of 55mm and an overall height of 57mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is ideally suited for bedside tables, furniture, media furniture, office chairs, and general office furniture applications where manoeuvrability and controlled braking are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5e2a570aeab9a38b862a764b9
Article numbers
Article Number
5923UAI055L51-10 biały
EAN
4031582477085
Core attributes
Type
Swivel castor with intermittend brake
Overall width
37 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
57 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product name
Stylea
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
94 mm
Swivel radius
47 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
11 mm
Diameter
55 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 55 mm
Anika
5925UAI055L51-10

The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 55mm in diameter, contributing to an overall height of 57mm for the complete castor unit. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, making it ideal for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.

55 mm
57 mm
40 kg
55 mm
57 mm
40 kg
Skip product gallery

Matching Products

Swivel castor with wheel brake 55 mm
Anika
5925UAI055L51-10

The Anika swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube for reliable rotation. The wheel measures 55mm in diameter, contributing to an overall height of 57mm for the complete castor unit. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, making it ideal for bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications where mobility and braking functionality are essential requirements.

55 mm
57 mm
40 kg
55 mm
57 mm
40 kg