Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, providing consistent performance characteristics throughout. The wheel operates on a dry bearing bush system and measures 100 mm in diameter. The overall height of the complete assembly is 128 mm, making it suitable for applications requiring compact vertical clearance. Load specifications include a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, delivering reliable performance across varied operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478BOG100P62
EAN
4031582345728
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
128 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.55 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Tread width
35 mm
Diameter
100 mm
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477BOG100P62 TFR

The Alpha is a swivel castor with total lock mechanism designed for industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement and enhanced durability. The wheel assembly comprises a 100 mm diameter wheel body manufactured from heat-resistant plastic thermoset material, with the tread material being identical to the wheel body composition for consistent performance characteristics. The wheel operates on a dry bearing bush system for reliable rotation. The castor has an overall height dimension of 128 mm from base to top. Load specifications indicate a static load capacity of 300 kg, making it suitable for heavy-duty applications requiring secure positioning and mobility control.

100 mm
128 mm
150 kg
100 mm
128 mm
150 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477BOG100P62 TFR

The Alpha is a swivel castor with total lock mechanism designed for industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement and enhanced durability. The wheel assembly comprises a 100 mm diameter wheel body manufactured from heat-resistant plastic thermoset material, with the tread material being identical to the wheel body composition for consistent performance characteristics. The wheel operates on a dry bearing bush system for reliable rotation. The castor has an overall height dimension of 128 mm from base to top. Load specifications indicate a static load capacity of 300 kg, making it suitable for heavy-duty applications requiring secure positioning and mobility control.

100 mm
128 mm
150 kg
100 mm
128 mm
150 kg