Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic load is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from polyamide with two ball races, reinforced or stainless swivel bearing for enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at 3 km/h and static capacity of 400 kg. This castor is specifically designed for demanding healthcare applications including hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5984UAP150R36-32S30 D 9002
EAN
4031582382518
S4 Material Number
990038181
Core attributes
Type
Swivel castor with central, total or directional lock
Overall width
71 mm
Load capacity at 3 km/h
200 kg
Load capacity Static
600 kg
Overall height
155 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.62 kg
Product name
Linea clinic load
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
46 mm
Swivel interference
245 mm
Offset
47.5 mm
Swivel radius
122.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
150 mm
Body width
15 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Slate grey (RAL7015)

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 150 mm
Swivel castor with central, total lock 150 mm
Linea clinic load
5986UAP150R36-32S30

The Linea clinic load swivel castor has a central total lock mechanism with a polyamide housing and stem featuring a cam hole designed for fitting short version profile bars. The reinforced swivel bearing utilizes two ball races while the wheel body is made of polyamide with a polyurethane tread injected onto the precision ball bearing wheel. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.

150 mm
155 mm
200 kg
150 mm
155 mm
200 kg
Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 150 mm
Swivel castor with central, total lock 150 mm
Linea clinic load
5986UAP150R36-32S30

The Linea clinic load swivel castor has a central total lock mechanism with a polyamide housing and stem featuring a cam hole designed for fitting short version profile bars. The reinforced swivel bearing utilizes two ball races while the wheel body is made of polyamide with a polyurethane tread injected onto the precision ball bearing wheel. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.

150 mm
155 mm
200 kg
150 mm
155 mm
200 kg