Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic load swivel castor has a solid round stem fitting with a polyamide housing containing two reinforced ball races for the swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a precision ball bearing. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5980UAP150R05-32
EAN
4031582382501
Core attributes
Type
Swivel castor
Overall width
71 mm
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Overall height
155 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.69 kg
Product name
Linea clinic load
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
32 mm
Bolt length
45 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
254 mm
Offset
47.5 mm
Swivel radius
122.5 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.