Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Omikron twin swivel castor features an extra large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 300 mm, the castor has an overall height of 415 mm. Load capacity specifications include dynamic ratings of 6000 kg at 4 km/h and 4000 kg at 6 km/h operating speeds, whilst providing a static load capacity of 9000 kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems where reliable mobility and high load-bearing capacity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9950FTP300P68
EAN
4031582316827
S4 Material Number
990800999
Core attributes
Type
Swivel castor
Overall width
272 mm
Load capacity at 4 km/h
6000 kg
Load capacity at 6 km/h
4000 kg
Load capacity Static
9000 kg
Overall height
415 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
66.91 kg
Product name
Omikron twin
Standard
similar EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Extra large rectangular heavy-duty plate
Plate hole diameter
17 mm
Plate hole length (Maximum)
210 mm
Plate hole width (Maximum)
230 mm
Plate length
270 mm
Plate width
250 mm
Housing
Colour
Transparent coating
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
250 mm
Swivel interference
496 mm
Offset
80 mm
Swivel radius
248 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
80 mm
Diameter
300 mm
Body width
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 300 mm
Novatech
FTP 300x80-Ø30 HL92

The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 300mm in diameter with an 80mm tread width and 92mm hub length, whilst incorporating a precision ball bearing system and 30mm axle hole diameter. This industrial wheel delivers exceptional load performance with a static load capacity of 4000kg and dynamic load capacities of 2400kg at speeds up to 4km/h or 2000kg at speeds up to 6km/h, making it suitable for demanding material handling applications.

300 mm
2400 kg
300 mm
2400 kg
Skip product gallery

Matching Products

Fixed castor 300 mm
Omikron twin
9958FTP300P68

The Omikron twin fixed castor features an extra large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength. The wheel incorporates a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for smooth operation and extended service life. With a wheel diameter of 300 mm, the castor has an overall height of 415 mm. The load capacity specifications include dynamic loads of 6000 kg at 4 km/h and 4000 kg at 6 km/h, whilst providing a static load capacity of 9000 kg. This robust castor is specifically engineered for airport equipment and AGV systems where reliability and heavy-duty performance are essential requirements.

300 mm
415 mm
6000 kg
300 mm
415 mm
6000 kg