Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Omikron twin is a heavy duty cast iron or forged iron fixed castor with a rectangular plate fitting. The wheel body is made of cast iron with a polyurethane casted tread. The wheel uses precision ball bearings and has a diameter of 250 mm. The overall height of the castor is 325 mm. At a speed of 4 km/h, the Omikron twin has a load capacity of 2880 kg. When moving at 6 km/h, it can carry 2400 kg. Under static conditions, the maximum load capacity is 5760 kg. The rectangular base plate and durable materials make this a heavy duty castor suitable for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9958FTP250P66 TFR
EAN
4031582394320
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
2880 kg
Load capacity at 6 km/h
2400 kg
Load capacity Static
5760 kg
Overall height
325 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Omikron twin
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular heavy-duty plate
Plate hole diameter
17 mm
Plate hole length (Maximum)
210 mm
Plate hole width (Maximum)
160 mm
Plate length
250 mm
Plate width
200 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
250 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 250 mm
Novatech
FTP 250x50-Ø25 HL60

The Novatech castor wheel features a robust cast iron body with a 250mm diameter and precision ball bearing system, incorporating a casted polyurethane tread measuring 50mm in width. The wheel is engineered with a 25mm axle hole diameter and 60mm hub length for secure mounting applications. Load specifications include a static capacity of 2400kg, whilst dynamic load ratings are 1440kg at 4km/h operating speed and 1200kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.

250 mm
1440 kg
250 mm
1440 kg