Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125 mm, contributing to the overall height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty mobile equipment and industrial trolleys requiring both mobility and secure positioning capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAP125R05-22 RAL9002
EAN
4031582369168
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
145 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.07 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea accessory is designed to enhance castor functionality and performance in industrial applications. This precision-engineered component integrates seamlessly with existing castor systems to provide improved operational characteristics and extended service life. The accessory features robust construction suitable for demanding environments whilst maintaining compatibility with standard mounting configurations.

Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Linea
5941UAP125R05-22 RAL9002

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings within the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125mm, contributing to an overall height of 145mm. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load rating of 260kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Swivel castor with combined lock 125 mm
Swivel castor with combined lock 125 mm
Linea
594CUAP125R05-22 RAL9002

The Linea swivel castor has a combined lock and a solid round stem fitting. The housing is made of polyamide and contains a precision ball bearing swivel bearing. The wheel body is also made of polyamide while the tread is made of injected polyurethane. The wheel itself features a precision ball bearing. This swivel castor has the product name Linea, a wheel diameter of 125 mm, and an overall height of 145 mm. At 3 km/h, it has a load capacity of 130 kg. When static, the Linea castor's load capacity is 260 kg.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Linea
5941UAP125R05-22 RAL9002

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings within the wheel hub guarantee effortless rolling performance. The wheel diameter measures 125mm, contributing to an overall height of 145mm. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load rating of 260kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Swivel castor with combined lock 125 mm
Swivel castor with combined lock 125 mm
Linea
594CUAP125R05-22 RAL9002

The Linea swivel castor has a combined lock and a solid round stem fitting. The housing is made of polyamide and contains a precision ball bearing swivel bearing. The wheel body is also made of polyamide while the tread is made of injected polyurethane. The wheel itself features a precision ball bearing. This swivel castor has the product name Linea, a wheel diameter of 125 mm, and an overall height of 145 mm. At 3 km/h, it has a load capacity of 130 kg. When static, the Linea castor's load capacity is 260 kg.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Swivel castor 125 mm
Linea
5940UAP125R05-22X40 9002/7015 2.0

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable rolling performance. With a wheel diameter of 125 mm, the castor achieves an overall height of 143 mm. Load specifications include a dynamic capacity of 110 kg at speeds up to 3 km/h and a static load capacity of 220 kg, making it suitable for demanding applications including medical equipment, care beds, catering systems, office furniture, and professional cleaning carts.

125 mm
143 mm
110 kg
125 mm
143 mm
110 kg