Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin is a swivel castor with total lock and rectangular plate fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and has a tread made of the same polyamide material. This castor has a wheel diameter of 50 mm and an overall height of 102 mm. At a speed of 3 km/h, it has a load capacity of 70 kg. When static, the Agila twin castor can support loads up to 140 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977UOO075P50 TFR
EAN
4031582394269
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
102 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.53 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
198 mm
Offset
31.4 mm
Swivel radius
99 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
44 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Matching Products

Variants
Swivel castor 50 mm
Swivel castor 50 mm
Agila twin
2970UOO075P50 TFR

The Agila twin is a swivel castor with a rectangular plate fitting and a housing made of medium steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and the tread material is identical to the wheel body. The Agila twin swivel castor has a wheel diameter of 50 mm and an overall height of 102 mm. At a speed of 3 km/h, it has a load capacity of 70 kg. The static load capacity is 140 kg.

50 mm
102 mm
70 kg
50 mm
102 mm
70 kg
Skip product gallery

Matching Products

Variants
Swivel castor 50 mm
Swivel castor 50 mm
Agila twin
2970UOO075P50 TFR

The Agila twin is a swivel castor with a rectangular plate fitting and a housing made of medium steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and the tread material is identical to the wheel body. The Agila twin swivel castor has a wheel diameter of 50 mm and an overall height of 102 mm. At a speed of 3 km/h, it has a load capacity of 70 kg. The static load capacity is 140 kg.

50 mm
102 mm
70 kg
50 mm
102 mm
70 kg