Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a threaded stem with hexagon neck, top fitting for secure mounting and easy installation. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system for reliable operation. The wheel has a diameter of 80 mm, whilst the overall height measures 110 mm. Load specifications include a dynamic load capacity of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring precise manoeuvrability and secure braking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5025PJH080S70-10X15 TFR
EAN
4031582385762
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
110 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.2 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
148 mm
Offset
34 mm
Swivel radius
74 mm
Thread diameter
0 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
24 mm
Diameter
80 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Mono
5020PJH080S70-10X15 TFR

The Mono swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a reliable plain bearing mechanism. The wheel measures 80 mm in diameter, contributing to an overall height of 110 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 140 kg when stationary. This castor combines robust construction with practical manoeuvrability for industrial and commercial wheeled equipment requirements.

110 mm
80 mm
70 kg
110 mm
80 mm
70 kg
Skip product gallery

Matching Products

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Mono
5020PJH080S70-10X15 TFR

The Mono swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a reliable plain bearing mechanism. The wheel measures 80 mm in diameter, contributing to an overall height of 110 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 3 km/h for mobile applications, whilst the static load capacity reaches 140 kg when stationary. This castor combines robust construction with practical manoeuvrability for industrial and commercial wheeled equipment requirements.

110 mm
80 mm
70 kg
110 mm
80 mm
70 kg