Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor has a wheel brake and a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material, as is the wheel body. The stem features a swiveling swivel bearing. The wheel tread is made of injected polyurethane. The wheel itself contains a precision ball bearing. The Stylea castor has a wheel diameter of 75 mm and an overall height of 82 mm. At a speed of 3 km/h, it has a load capacity of 80 kg. When static, the load capacity is 160 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP075S70 10x15 RAL9002 TFR
EAN
4031582394528
Core attributes
Type
Swivel castor with wheel brake
Overall width
54 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
82 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Thread diameter
10 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
With threadguard
Axle
Riveted
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Stylea
5920UAP075S70 10x15 RAL9002 TFR

The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. The Stylea swivel castor has a wheel diameter of 75 mm and an overall height of 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75 mm
80 kg
75 mm
75 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Stylea
5920UAP075S70 10x15 RAL9002 TFR

The Stylea swivel castor has a threaded stem with a hexagon neck (top) fitting. The housing is made of polyamide material. The stem features a swiveling swivel bearing. The wheel body is also made of polyamide while the tread is made of polyurethane, injected into the wheel. The wheel incorporates a precision ball bearing. The Stylea swivel castor has a wheel diameter of 75 mm and an overall height of 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75 mm
80 kg
75 mm
75 mm
80 kg