Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 75 mm. The overall height of the castor is 75 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg. The stem allows the wheel to swivel smoothly in all directions across the square base plate. The durable polyamide and precision bearing provide reliable performance with heavy loads at low speeds. The injected polyurethane tread gives good grip and resilience.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UAP075P40 60x60 RAL9002 TFR
EAN
4031582394498
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
75 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole length (Maximum)
48 mm
Plate hole width (Maximum)
48 mm
Plate length
60 mm
Plate width
60 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
With threadguard
Axle
Riveted
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 75 mm
Swivel castor with wheel brake 75 mm
Stylea
5925UAP075P40 60x60 RAL9002 TFR

The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide stem and a wheel with a precision ball bearing. The wheel body material is polyamide while the tread material is polyurethane, injected. This castor has a wheel brake and a wheel diameter of 75 mm. With an overall height of 75 mm, the Stylea castor has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75 mm
80 kg
75 mm
75 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 75 mm
Swivel castor with wheel brake 75 mm
Stylea
5925UAP075P40 60x60 RAL9002 TFR

The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide stem and a wheel with a precision ball bearing. The wheel body material is polyamide while the tread material is polyurethane, injected. This castor has a wheel brake and a wheel diameter of 75 mm. With an overall height of 75 mm, the Stylea castor has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
75 mm
80 kg
75 mm
75 mm
80 kg