Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Integral twin is a swivel castor with central, total lock designed for demanding applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene standards. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for the swivel mechanism, ensuring smooth rotation and long service life. The wheel assembly comprises a polyamide body with an injected polyurethane tread that provides electric-conductive properties, mounted on sealed precision ball bearings for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete castor assembly is 129 mm. Load specifications include a dynamic capacity of 125 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 250 kg. The unit is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbd4a832c71b78fe220bad62469cd,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2946USX100R26-28S45 4xM8
EAN
4031582340624
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total lock
Overall width
60 mm
Load capacity at 3 km/h
125 kg
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Overall height
129 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
1.39 kg
Product name
Integral twin
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Housing
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
162 mm
Offset
31 mm
Swivel radius
81 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Tread width
15 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

This accessory for castors provides essential supplementary functionality with a lightweight construction weighing just 0.1 kg, making it suitable for integration into various mobile equipment applications without significantly impacting overall system weight. The compact design ensures compatibility with standard castor assemblies whilst maintaining structural integrity under operational loads, offering engineers a reliable solution for enhancing castor performance in industrial and commercial mobility systems.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and performance optimisation for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.12 kg, making it suitable for integration without significantly impacting the overall load capacity of the castor assembly whilst maintaining structural integrity and operational reliability.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This accessory is designed to complement castor systems, providing enhanced functionality and performance for mobile equipment applications. Engineered with precision to meet industrial standards, this component weighs 0.06 kg, making it lightweight yet robust enough to withstand regular operational demands. The accessory integrates seamlessly with existing castor assemblies, ensuring reliable performance across various industrial environments whilst maintaining optimal mobility characteristics.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for wheeled applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.09 kg, making it suitable for integration without significantly impacting the overall system weight or performance characteristics of the castor assembly.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for castors weighs just 0.04 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The compact design ensures seamless integration with standard castor systems without compromising mobility or performance, whilst the low mass characteristics maintain optimal weight distribution across the entire assembly.

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Profile bar
Profilstahl 6kt-11x1000

This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total or directional lock 100 mm
Swivel castor with central, total or directional lock 100 mm
Integral twin
2944USX100R26-28S45 4xM8

The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for healthcare environments requiring stringent hygiene protocols.

100 mm
129 mm
125 kg
100 mm
129 mm
125 kg
Skip product gallery

Matching Products

Variants
Swivel castor with central, total or directional lock 100 mm
Swivel castor with central, total or directional lock 100 mm
Integral twin
2944USX100R26-28S45 4xM8

The Integral twin is a swivel castor with central, total or directional lock designed for professional applications. The fitting features a stem with cam hole for profile bars, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load specifications include dynamic capacity of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, with a static load capacity of 250 kg. The castor is washable according to AK-BWA standards, making it suitable for healthcare environments requiring stringent hygiene protocols.

100 mm
129 mm
125 kg
100 mm
129 mm
125 kg