Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 200 mm. The castor has an overall height of 255 mm. Load capacity specifications include dynamic loads of 1680 kg at 4 km/h and 1400 kg at 6 km/h, with a static load capacity of 3360 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP200P64 kick pedal
EAN
4031582455786
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1680 kg
Load capacity at 6 km/h
1400 kg
Load capacity Static
3360 kg
Overall height
255 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
366 mm
Offset
65 mm
Swivel radius
183 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
80 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Kappa load
9650FTP200P64 CL97

The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm with an overall height of 255 mm. Load capacity specifications include dynamic ratings of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2800 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P64 CL97

The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 200 mm ensuring excellent load distribution. The castor has an overall height of 255 mm, making it suitable for heavy-duty industrial applications. Load specifications include a dynamic capacity of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst providing an impressive static load capacity of 2800 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Kappa load
9650FTP200P64 CL97

The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm with an overall height of 255 mm. Load capacity specifications include dynamic ratings of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2800 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P64 CL97

The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 200 mm ensuring excellent load distribution. The castor has an overall height of 255 mm, making it suitable for heavy-duty industrial applications. Load specifications include a dynamic capacity of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst providing an impressive static load capacity of 2800 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
255 mm
1680 kg
200 mm
255 mm
1680 kg