Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises thermoplastic synthetics, heat resistant body material with tread material identical with wheel body, mounted on a plain bearing system for reliable operation. The wheel diameter measures 150 mm with an overall height of 195 mm. Load capacity specifications include a dynamic load rating of 250 kg at 4 km/h operating speed and a static load capacity of 500 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where corrosion resistance and reliable performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470WOO150P63
EAN
4031582456530
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall height
195 mm
Temperature range (Maximum)
180 °C
Temperature range (Minimum)
-40 °C
Overall weight
1809 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
260 mm
Offset
55 mm
Swivel radius
130 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
150 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Matching Products

Variants
Fixed castor 150 mm
Fixed castor 150 mm
Alpha stainless
8478WOO150P63 BLANCA

The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a thermoplastic synthetics, heat resistant body material with tread material identical with wheel body, ensuring consistent performance under elevated temperature conditions, and operates on a plain bearing system for reliable rotation. The wheel diameter measures 150 mm, whilst the overall height of the complete assembly is 195 mm. Load specifications include a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making this castor suitable for heavy-duty industrial applications requiring robust performance and thermal resistance.

150 mm
195 mm
250 kg
150 mm
195 mm
250 kg
Skip product gallery

Matching Products

Variants
Fixed castor 150 mm
Fixed castor 150 mm
Alpha stainless
8478WOO150P63 BLANCA

The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a thermoplastic synthetics, heat resistant body material with tread material identical with wheel body, ensuring consistent performance under elevated temperature conditions, and operates on a plain bearing system for reliable rotation. The wheel diameter measures 150 mm, whilst the overall height of the complete assembly is 195 mm. Load specifications include a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making this castor suitable for heavy-duty industrial applications requiring robust performance and thermal resistance.

150 mm
195 mm
250 kg
150 mm
195 mm
250 kg