Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a thermoplastic synthetics, heat resistant body material with tread material identical with wheel body, ensuring consistent performance under elevated temperature conditions, and operates on a plain bearing system for reliable rotation. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 161 mm. Load specifications include a dynamic load capacity of 230 kg at 4 km/h operating speed and a static load capacity of 460 kg, making this castor suitable for medium to heavy-duty industrial applications requiring stainless steel construction.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478WOO125P63 BLANCA
EAN
4031582446593
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
230 kg
Load capacity Static
460 kg
Overall height
161 mm
Temperature range (Maximum)
180 °C
Temperature range (Minimum)
-30 °C
Overall weight
1.43 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (D)
75 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.