Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a polypropylene body with a thermoplastic rubber tread, delivering excellent floor protection and quiet operation, whilst the stainless steel roller bearing ensures smooth movement and extended service life. The wheel diameter measures 125mm, contributing to the overall height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making this castor suitable for medium to heavy-duty mobile equipment in food processing, pharmaceutical, and other hygiene-critical environments where stainless steel construction is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478PJD125P62 TFR
EAN
4031582386790
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.62 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha stainless
8470PJD125P62 TFR

The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable operation. The wheel measures 125mm in diameter, contributing to an overall castor height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha stainless
8477PJD125P62 TFR

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable performance. The wheel measures 125mm in diameter, contributing to an overall height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha stainless
8470PJD125P62 TFR

The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable operation. The wheel measures 125mm in diameter, contributing to an overall castor height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Alpha stainless
8477PJD125P62 TFR

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a robust polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a stainless steel roller bearing for reliable performance. The wheel measures 125mm in diameter, contributing to an overall height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making it suitable for medium-duty industrial and commercial applications requiring corrosion resistance and reliable locking functionality.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg