Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and roller bearing for optimal performance and floor protection. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DIR200P63
EAN
4031582303483
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.32 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Fixed castor 200 mm
Alpha
3478DIR200P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet, providing robust durability for demanding industrial applications. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 200 mm in diameter. The castor has an overall height of 240 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg. This versatile castor is designed for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

240 mm
200 mm
205 kg
240 mm
200 mm
205 kg
Swivel castor with total lock 200 mm
Alpha
3477DIR200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and roller bearing for enhanced durability and floor protection. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at 4 km/h operating speed and a static load capacity of 410 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

240 mm
200 mm
205 kg
240 mm
200 mm
205 kg
Skip product gallery

Matching Products

Fixed castor 200 mm
Alpha
3478DIR200P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting to equipment and machinery. The housing is constructed from heavy steel sheet, providing robust durability for demanding industrial applications. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material and precision roller bearing for smooth operation, measuring 200 mm in diameter. The castor has an overall height of 240 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg. This versatile castor is designed for applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

240 mm
200 mm
205 kg
240 mm
200 mm
205 kg
Swivel castor with total lock 200 mm
Alpha
3477DIR200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body with solid rubber, non-marking tread material and roller bearing for enhanced durability and floor protection. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm. Load specifications include a dynamic capacity of 205 kg at 4 km/h operating speed and a static load capacity of 410 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

240 mm
200 mm
205 kg
240 mm
200 mm
205 kg