Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, with a static load capacity of 900 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687IEP200P63
EAN
4031582308136
S4 Material Number
990804237
Core attributes
Type
Swivel castor with total lock
Overall width
96 mm
Load capacity at 4 km/h
450 kg
Load capacity at 6 km/h
360 kg
Load capacity Static
900 kg
Overall height
240 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.06 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
322 mm
Offset
55 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.75 kg, providing substantial build quality whilst maintaining manageable handling characteristics for installation and maintenance procedures. The robust construction ensures reliable operation under typical working loads and environmental conditions commonly encountered in workshop, warehouse, and manufacturing environments.

Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680IEP200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 200mm with an overall height of 240mm. Load capacity specifications include dynamic ratings of 450kg at 4km/h and 360kg at 6km/h operating speeds, whilst the static load capacity reaches 900kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta
4688IEP200P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The castor has an overall height of 240 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic rating of 450 kg at 4 km/h and 360 kg at 6 km/h, with a static load capacity of 900 kg. This robust castor is designed for demanding environments including airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Swivel castor with directional lock 200 mm
Zeta
4681IEP200P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. Overall height measures 240 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

240 mm
200 mm
600 kg
240 mm
200 mm
600 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SIEP200P63

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The overall height measures 240 mm, providing optimal clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst the static load capacity reaches 900 kg. This castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BIEP200P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism. The wheel comprises an aluminium body with an elastic tyre, black, vulcanised tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The overall height measures 240 mm. Load capacity specifications include dynamic loads of 450 kg at 4 km/h and 360 kg at 6 km/h, with a static load capacity of 900 kg. This castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Zeta
4680IEP200P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 200mm with an overall height of 240mm. Load capacity specifications include dynamic ratings of 450kg at 4km/h and 360kg at 6km/h operating speeds, whilst the static load capacity reaches 900kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta
4688IEP200P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The castor has an overall height of 240 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic rating of 450 kg at 4 km/h and 360 kg at 6 km/h, with a static load capacity of 900 kg. This robust castor is designed for demanding environments including airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capacity are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Swivel castor with directional lock 200 mm
Zeta
4681IEP200P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. Overall height measures 240 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

240 mm
200 mm
600 kg
240 mm
200 mm
600 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SIEP200P63

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The overall height measures 240 mm, providing optimal clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 450 kg at 4 km/h and 360 kg at 6 km/h operating speeds, whilst the static load capacity reaches 900 kg. This castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BIEP200P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism. The wheel comprises an aluminium body with an elastic tyre, black, vulcanised tread and precision ball bearing for smooth operation, with a diameter of 200 mm. The overall height measures 240 mm. Load capacity specifications include dynamic loads of 450 kg at 4 km/h and 360 kg at 6 km/h, with a static load capacity of 900 kg. This castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

240 mm
200 mm
450 kg
240 mm
200 mm
450 kg