Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 200 mm with an overall height of 240 mm. Load capacity specifications include a dynamic rating of 700 kg at 4 km/h operating speed and a static load capacity of 1400 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4680ITP200P63 super convex R25
EAN
4031582444551
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
700 kg
Load capacity Static
1400 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.25 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Matching Products

Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta
4688ITP200P63 cv

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 200 mm in diameter. With an overall height of 240 mm, this castor delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h. Specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, this heavy-duty castor provides reliable performance in industrial environments requiring high load-bearing capabilities and precise movement control.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta
4681ITP200P63 cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200mm in diameter. The overall height of the complete unit is 240mm. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687ITP200P63 cv

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200mm in diameter. The castor has an overall height of 240mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SITP200P63 cv

The Zeta reverse is a swivel castor with spring loaded directional lock designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring exceptional durability and smooth rotation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 200mm with an overall height of 240mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h, with a static load capacity of 1600kg. This castor is specifically engineered for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BITP200P63 cv

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, with a diameter of 200 mm. The castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h, with a static load capacity of 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Skip product gallery

Matching Products

Variants
Fixed castor 200 mm
Fixed castor 200 mm
Zeta
4688ITP200P63 cv

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 200 mm in diameter. With an overall height of 240 mm, this castor delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h. Specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, this heavy-duty castor provides reliable performance in industrial environments requiring high load-bearing capabilities and precise movement control.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Zeta
4681ITP200P63 cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200mm in diameter. The overall height of the complete unit is 240mm. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Zeta
4687ITP200P63 cv

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200mm in diameter. The castor has an overall height of 240mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with spring loaded directional lock 200 mm
Swivel castor with spring loaded directional lock 200 mm
Zeta reverse
468SITP200P63 cv

The Zeta reverse is a swivel castor with spring loaded directional lock designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring exceptional durability and smooth rotation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 200mm with an overall height of 240mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h, with a static load capacity of 1600kg. This castor is specifically engineered for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg
Variants
Swivel castor with total lock and spring loaded directional lock 200 mm
Swivel castor with total lock and spring loaded directional lock 200 mm
Zeta reverse
468BITP200P63 cv

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, with a diameter of 200 mm. The castor has an overall height of 240 mm. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h, with a static load capacity of 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

240 mm
200 mm
800 kg
240 mm
200 mm
800 kg