Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polypropylene body with solid rubber, black tread material, supported by roller bearing for reliable performance. The wheel diameter measures 250mm with an overall height of 290mm. Load capacity specifications include dynamic ratings of 500kg at 4km/h and 250kg at 6km/h operating speeds, whilst the static load capacity reaches 1000kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where robust construction and reliable mobility are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4687PVR250P63
EAN
4031582327670
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
250 kg
Load capacity Static
1000 kg
Overall height
290 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
5.06 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
360 mm
Offset
55 mm
Swivel radius
180 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Wheel 250 mm
Elastech
IEP 250x50-Ø20 HL60

The Elastech castor wheel features a 250 mm diameter with a 50 mm wide elastic tyre, black, vulcanized tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 500 kg at speeds up to 4 km/h and 400 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.

250 mm
500 kg
250 mm
500 kg
Skip product gallery

Matching Products

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Zeta
4680IEP250P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg
Variants
Fixed castor 250 mm
Fixed castor 250 mm
Zeta
4688IEP250P63

The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanised tread material and precision ball bearing system for smooth operation and extended service life. With a wheel diameter of 250 mm, the castor has an overall height of 290 mm. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg
Swivel castor with directional lock 250 mm
Zeta
4681IEP250P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 250 mm. Overall height measures 290 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg
Skip product gallery

Matching Products

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Zeta
4680IEP250P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 250 mm, with an overall height of 290 mm. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg
Variants
Fixed castor 250 mm
Fixed castor 250 mm
Zeta
4688IEP250P63

The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanised tread material and precision ball bearing system for smooth operation and extended service life. With a wheel diameter of 250 mm, the castor has an overall height of 290 mm. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg
Swivel castor with directional lock 250 mm
Zeta
4681IEP250P63

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 250 mm. Overall height measures 290 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.

250 mm
290 mm
500 kg
250 mm
290 mm
500 kg