Wheel 125 mm
Novatech
EAN:
4031582428612
Product number:
ITP125x50-Ø20-SH80A flat
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorpo...
Details
Custom or high volume? Request a quote now.
Data sheets
Documents
- electrostatic_discharge_capacity.pdf
- Solutions_for_the_entertainment_industry.pdf
- Solutions_for_the_automotive_industry.pdf
- Solutions_for_mechanical_engineering___workshops.pdf
- Kappa.pdf
- Delta.pdf
- Polyurethane_Wheels_Novatech___Ultratech.pdf
- Solutions_for_intralogistic.pdf
- Alpha.pdf
- Product_brochure_Omikron_EN__1_.pdf
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 800kg and dynamic capacities of 400kg at 4km/h or 320kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.