Wheel 250 mm
Novatech
EAN:
4031582389548
Product number:
FTP250x80-Ø35 HL90 TFR
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel features a 250mm diameter with an 80mm wide polyurethane casted tread and 90mm hub length, incorporating a 35...
Details
Custom or high volume? Request a quote now.
Data sheets
Documents
- electrostatic_discharge_capacity.pdf
- Solutions_for_the_entertainment_industry.pdf
- Solutions_for_the_automotive_industry.pdf
- Solutions_for_mechanical_engineering___workshops.pdf
- Kappa.pdf
- Delta.pdf
- Polyurethane_Wheels_Novatech___Ultratech.pdf
- Solutions_for_intralogistic.pdf
- Alpha.pdf
- Product_brochure_Omikron_EN__1_.pdf
The Novatech wheel features a 250mm diameter with an 80mm wide polyurethane casted tread and 90mm hub length, incorporating a 35mm axle hole diameter with precision ball bearing and cast iron body material. This wheel delivers a static load capacity of 4,320kg and dynamic load capacities of 1,800kg at 6km/h or 2,160kg at 4km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various industrial transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.