Duratech
UOP200x50-Ø20 HL60
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
|---|---|
| Product name | Duratech |
| Product type | Wheel |
| Load capacity at 4 km/h | 900 KG |
| Load capacity Static | 1800 KG |
| Temperature range (Minimum) | -25 °C |
| Temperature range (Maximum) | 80 °C |
| Overall weight | 1.01 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Precision ball bearing |
| Tread | Hard tread |
| Wheel diameter | 200 mm |
| Tread width | 50 mm |
| Axle hole diameter | 20 mm |
| Hub length | 60 mm |
| Hardness of tread (D) | 75 Shore D |