Duratech
MOP 125x50-Ø20
Core attributes
| Applications | Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
|---|---|
| Product name | Duratech |
| Load capacity at 3 km/h | 2040 KG |
| Load capacity at 4 km/h | 2040 KG |
| Load capacity at 6 km/h | 0 KG, 1700 KG |
| Load capacity Static | 3400 KG, 4080 KG |
| Temperature range (Minimum) | -40 °C |
| Temperature range (Maximum) | 80 °C |
| Overall weight | 1.11 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Wheel
| Body material | Polyamide, super heavy |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Precision ball bearing |
| Tread | Hard tread |
| Wheel color | Natural white |
| Wheel diameter | 125 mm |
| Tread width | 50 mm |
| Axle hole diameter | 20 mm |
| Hub length | 60 mm |
| Wheel width | 50 mm |
| Hardness of tread (D) | 75 Shore D |
| Bearing type | 6304 |