Compacta
1438UOO050P40 (20)
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
| Applications | Shopping Trolleys, Trading |
|---|---|
| Product name | Compacta |
| Product type | Fixed castor |
| Load capacity at 3 km/h | 40 KG |
| Load capacity Static | 80 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 70 mm |
| Overall weight | 0.14 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, light |
|---|---|
| Fork shape | Broad |
Wheel
| Body material | Polyamide |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Plain bearing |
| Tread | Hard tread |
| Wheel diameter | 50 mm |
| Tread width | 18 mm |
| Hardness of tread (D) | 65 Shore D |
Fitting
| Fitting type | Square plate |
|---|---|
| Plate length | 60 mm |
| Plate width | 60 mm |
| Plate hole length (Minimum) | 38 mm |
| Plate hole length (Maximum) | 48 mm |
| Plate hole width (Minimum) | 38 mm |
| Plate hole width (Maximum) | 48 mm |
| Plate hole diameter | 6.3 mm |