Agila
2471PJP125R05-28 2.0 M8/19
Core attributes
| Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
|---|---|
| Product name | Agila |
| Product type | Swivel castor with directional lock |
| Load capacity at 3 km/h | 100 KG |
| Load capacity Static | 200 KG |
| Temperature range (Minimum) | -20 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 160 mm |
| Overall width | 60 mm |
| Overall weight | 1.09 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Steel sheet, medium |
|---|---|
| Fork shape | Broad |
| Swivel bearing | Two ball races |
| Color | Blue passivated |
| Offset | 41 mm |
| Swivel radius | 131 mm |
| Swivel Interference | 262 mm |
| Dome diameter | 60 mm |
Wheel
| Body material | Polypropylene |
|---|---|
| Tread material | Thermoplastic rubber |
| Bearing | Precision ball bearing |
| Tread | Soft tread |
| Wheel color | Silver grey (RAL7001) |
| Wheel diameter | 125 mm |
| Tread width | 32 mm |
| Wheel width | 32 mm |
| Hardness of tread (A) | 83 Shore A |
Fitting
| Fitting type | Solid stem, round |
|---|---|
| Bolt diameter | 28 mm |
| Bolt length | 45 mm |
| Bolt thread position | 19 mm |
| Bolt mounting holes quantity | 2 |