Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Bushing |
---|---|
Product type | Accessory |
Overall weight | 0.04 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Reducing bushing, square |
---|---|
Bolt diameter | 28 mm |
Bolt length | 45 mm |