Accessory
FOOT LOCK 200
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 250 KG |
Load capacity Static | 250 KG |
Overall height | 210 mm |
Overall weight | 1.68 KG |
Performance
Corrosion resistance |
---|
Wheel
Wheel diameter | 200 mm |
---|
Fitting
Plate length | 140 mm |
---|---|
Plate width | 115 mm |
Plate hole length (Maximum) | 105 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 80 mm |
Plate hole diameter | 11 mm |