- Home
-
Castors & Wheels
Castors & Wheels
Our series
Wheel 200 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 50 mm
The Duratech plus wheel is engineered with a 50mm diameter and features a polyamide, super heavy body material construction for demanding industrial applications. The wheel incorporates a double flanged with tracks tread design measuring 26mm in width, supported by a precision ball bearing system with a 15mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load ratings are 240kg at 4km/h and 200kg at 6km/h operating speeds, making it suitable for heavy-duty castor assemblies.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread width of 34 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 125mm diameter and 40mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 48mm hub length. Load capacity specifications include a dynamic rating of 200kg at 4km/h operating speed and a static load capacity of 400kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 4 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for castor applications in roll cages, store fixtures and display equipment.
Wheel 200 mm
The Maxtech wheel features a 200mm diameter with a 50mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polyamide body and polyurethane injected tread material, this wheel utilises a stainless roller bearing system for smooth operation. The wheel delivers exceptional load performance with a dynamic capacity of 500kg at 4km/h and a static load capacity of 1000kg, making it suitable for demanding applications including airport equipment, automotive OEM, container construction, machine construction, production trolleys, scaffolding, and transport equipment.
Wheel 80 mm
The Maxtech wheel features an 80mm diameter with a 30mm wide polyurethane injected tread and polyamide body construction. The roller bearing system operates through a 12mm axle hole diameter with a 44.4mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is engineered for demanding castor applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Wheel 125 mm
The Maxtech wheel features a 125mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating a roller bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 65 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 65 mm, tread width of 30 mm, and hub length of 34.5 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 120 kg at speeds up to 4 km/h and a static load capacity of 240 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. The wheel body and tread are constructed from identical polypropylene material for consistent performance. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding applications such as roll cages, store fixtures and display equipment in commercial and industrial environments.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 125 mm and tread width of 40 mm. The wheel incorporates a plain bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 200 kg at 3 km/h operating speed and a static load capacity of 400 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel offers a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg, making it suitable for demanding applications including roll cages and store fixtures and display equipment. The tread material is identical to the wheel body construction, ensuring consistent durability and performance characteristics throughout the component.
Wheel 100 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 125 mm
The Duratech wheel features a 125mm diameter with a 43mm tread width and 58mm hub length, constructed from polyamide material with an identical tread composition and plain bearing system. This wheel incorporates a 20mm axle hole diameter and delivers robust load performance with a dynamic capacity of 300kg at 4km/h and static capacity of 600kg. Designed for demanding industrial applications, it serves automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment sectors.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 25mm axle hole diameter with a 12mm hub length. This wheel delivers a dynamic load capacity of 160kg at 3km/h and a static load capacity of 320kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, fire fighting technology, machine construction, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.