Integral plus

A castor that makes every movement
ergonomic and effortless

The evolution of a proven hospital and care bed castor.


Learn more


More comfort, less effort – thanks to an optimised central locking system

With the new Integral plus, TENTE presents the next generation of a proven solution for hospitals and care facilities. The castor combines all the high-quality features of the Integral series – now enhanced with effortless, smooth and particularly quiet locking.

While there are no visual differences from its predecessor, the revised central locking system ensures even smoother switching and an exceptionally pleasant handling experience. Very low actuation forces enable comfortable operation, while the quiet mechanism contributes to a calm and pleasant working environment.

Your advantages

Comfort & ergonomics
Comfort & ergonomics
Exceptionally light and quiet switching
Digital integration – WeAssist system
Digital integration
Compatible with the WeAssist™ system
Workflow efficiency
Workflow efficiency
Central-locking castor versions for more efficient workflows
Safety & control
Safety & control
Simultaneous locking of multiple castors via a single lever
Flexible mobility
Flexible mobility
Up to three locking positions: directional lock, total lock, full mobility
Recognised quality
Recognised quality
Award-winning design

Hygienic, safe and certified

To withstand the daily demands of hospital environments, Integral plus offers key features:

  • Easy and quick cleaning
  • Chemically resistant materials
  • TÜV Süd-certified safety

Depending on the version, permanently washable (AK-BWA compliant)

Learn more

Quiet, ergonomic and comfortable

The Integral plus castor has been designed to meet the highest ergonomic standards, improving everyday comfort in healthcare environments:

  • Smooth steering for precise manoeuvrability
  • Quiet and vibration-damped rolling for a calmer atmosphere
  • Gentle switching with minimal actuation force

Learn more

Fast installation, individually adaptable

Integral plus can be mounted easily and quickly, offering maximum flexibility:

  • Fast installation thanks to clever stem solutions
  • Various stem and fastening options available
  • Adjustable switching angles (30° / 45°)

Learn more

Convincing design

The award-winning product design of the Integral family combines function, ergonomics and aesthetics – blending harmoniously into any hospital or care environment:

  • Winner of Red Dot / Product Design Award
  • Customisable colour options (e.g. RAL 9002, 9006, 9011)
  • Consistent appearance across all medical devices

Learn more

Technical facts at a glance

Integral plus also impresses with its precise engineering and durable construction:

  • Load capacity: up to 150 kg
  • Wheel diameters: 125 and 150 mm
  • Materials: pressed steel or stainless steel, plastic housing
  • Precision ball bearings in the swivel head and wheel
  • Versions: total lock, directional lock, central lock

Learn more

A perfect partner for Integral assist – the castor with intuitive drive support

Integral plus is perfectly matched to Integral assist. Within the WeAssist™ system, three Integral plus castors work together with one Integral assist to provide intuitive drive support for hospital beds. The coordinated system relieves nursing staff, improves working comfort and enhances workflow efficiency.

Behind the development of WeAssist stand two strong partners: LINAK® and TENTE – united by a shared goal: redefining mobility.


Learn more about WeAssist

Discover greater mobility – from the global market leader

Since 1923, TENTE has been developing intelligent mobility solutions that make work easier, safer and more efficient. As the global market leader for hospital and care bed castors, TENTE stands for certified quality, durability and sustainability.

About us

Talk to us about the right TENTE mobility solution for your hospital and care beds!

Whether you need technical advice, individual configuration or support in integrating your systems – the TENTE team is here to help. Simply fill in the contact form, and we will get back to you shortly.

Request
Fields marked with asterisks (*) are required.