- Home
- Castors & Wheels
- Wheels
-
Wheels by Functionality
Wheels by Functionality
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 75 mm tread width made from casted polyurethane, incorporating a precision ball bearing system and 20 mm axle hole diameter with 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load handling capabilities.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 60mm in width, whilst the axle hole diameter is 25mm with a hub length of 62mm. Load capacity specifications include a static load rating of 2800kg, with dynamic load capacities of 1680kg at 4km/h and 1400kg at 6km/h operating speeds, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Novatech castor wheel features a robust aluminium body construction with a 150mm diameter and 50mm wide casted polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel has an axle hole diameter of 25mm and a hub length of 60mm, providing secure mounting capabilities. Load specifications include a static capacity of 1300kg, whilst dynamic load capacity reaches 650kg at speeds up to 4km/h and 520kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 900 kg and dynamic ratings of 450 kg at 4 km/h or 360 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance and manoeuvrability.
Wheel 75 mm
The Novatech wheel is engineered with a steel, iron body construction and features a 75 mm diameter with a 62 mm wide casted polyurethane tread for optimal performance in castor applications. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 62 mm hub length for reliable operation. Load specifications include a static capacity of 1100 kg, whilst dynamic load ratings are 550 kg at 4 km/h and 440 kg at 6 km/h, making it suitable for demanding industrial applications requiring precise load distribution.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 9 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable load handling and smooth operation across various operating speeds.
Wheel 75 mm
The Novatech wheel features a 75mm diameter with a 40mm wide polyurethane casted tread and steel iron body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 40mm hub length. This wheel delivers exceptional load performance with a static capacity of 700kg and dynamic capacities of 350kg at 4km/h or 280kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation.
Wheel 82 mm
The Novatech castor wheel features a steel, iron body construction with an 82mm diameter and 100mm wide casted polyurethane tread, incorporating precision ball bearing technology with a 20mm axle hole diameter and 96mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg, whilst dynamic load ratings reach 800kg at speeds up to 4km/h and 640kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with a 34 mm tread width and 32 mm hub length, incorporating a precision ball bearing system and 12 mm axle hole diameter. This wheel delivers exceptional load performance with a static load capacity of 400 kg and dynamic load capacities of 200 kg at 4 km/h and 160 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 90 mm tread width and 82 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1600 kg, with dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a 150mm diameter and 60mm tread width manufactured from casted polyurethane material. The wheel incorporates precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length for optimal performance. Load capacity specifications include a static rating of 1600kg, whilst dynamic load capacities are rated at 960kg at 4km/h operating speed and 800kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 120 mm
The Novatech castor wheel features a 120mm diameter with a 50mm wide polyurethane casted tread and steel iron body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 50mm hub length. This wheel delivers exceptional load performance with a static capacity of 1200kg and dynamic capacities of 600kg at 4km/h or 480kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 250 mm
The Novatech wheel features a 250 mm diameter with a 55 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 76 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 76 mm. Load capacity specifications include dynamic ratings of 700 kg at 4 km/h and 840 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1400 kg, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 60 mm tread width and 60 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1200 kg, with dynamic capacities of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 70 mm tread width and 62 mm hub length, whilst incorporating a precision ball bearing system and 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a 200mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg, whilst dynamic load capacity varies with operating speed: 800kg at 4km/h and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 90 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length for reliable operation. Load capacity specifications include a static rating of 2800kg, whilst dynamic capacity varies with operating speed: 1680kg at 4km/h and 1400kg at 6km/h, making it suitable for demanding industrial applications requiring high load-bearing capability.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 40 mm hub length. Load specifications include a static capacity of 1000 kg, whilst dynamic load capacity varies with operating speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 150 mm
The Novatech castor wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1300kg, whilst dynamic load capacity varies with operating speed: 650kg at 4km/h and 520kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 62 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 62 mm. Load specifications include a static capacity of 1200 kg, whilst dynamic load capacity reaches 600 kg at speeds up to 4 km/h and 480 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 30mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15mm axle hole diameter and 45mm hub length. This wheel delivers exceptional load performance with a static load capacity of 840kg and dynamic load capacities of 420kg at 4km/h and 335kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.