- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Polypropylene
Polypropylene Castors
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel measures 50mm in diameter, and the complete assembly has an overall height of 33mm, making it suitable for compact applications. The castor delivers a dynamic load capacity of 30kg at speeds up to 3km/h, providing dependable mobility for light to medium-duty industrial and commercial applications where space constraints and manoeuvrability are critical considerations.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure installation. The housing is manufactured from polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes during operation. The wheel construction utilises a polypropylene, electric conductive body material with tread material that is identical with wheel body, ensuring consistent electrical conductivity throughout the contact surface. The wheel operates on a plain bearing with spacer tube system for reliable performance and incorporates a 50mm diameter wheel for optimal manoeuvrability. The complete assembly measures 33mm in overall height, providing a compact profile suitable for applications requiring low clearance. This technical specification delivers a comprehensive mobility solution combining electrical conductivity with practical swiveling functionality.
Linea light
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material with a stem, swivelling bearing mechanism that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a 75mm diameter wheel, the castor achieves an overall height of 75.5mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, providing excellent performance for medical equipment, office furniture, catering systems, and professional cleaning applications where anti-static properties are essential.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for controlled mobility applications. The fitting features a stem with grip ring configuration, incorporating a collar for secure mounting and positioning. The housing is constructed from polypropylene material and utilises a stem-based swivelling bearing system that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polypropylene body with electrically conductive properties, ensuring safe operation in environments where static discharge control is essential. The tread material is identical to the wheel body, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, optimised for manoeuvrability in confined spaces. The overall height dimension is 61mm, making it suitable for low-profile applications where clearance is limited. Load specifications are determined by the combination of materials and bearing configuration.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact swivel castor provides versatile mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various equipment configurations. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that provides smooth directional movement whilst maintaining structural integrity. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with spacer tube for reliable rotation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at operational speeds up to 3km/h, with a static load rating of 60kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration that ensures reliable rotation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact castor design provides reliable mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for versatile mobility applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various configurations. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that provides smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, delivering excellent grip and floor protection. The wheel operates on a plain bearing system with spacer tube for reliable performance and has a diameter of 50mm. The castor has an overall height of 72mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg, providing reliable performance across diverse operational requirements.
Linea light
The Linea light swivel castor has a blind hole for b10 fitting fitting and a housing made of polypropylene. It features a swiveling swivel bearing and a stem, with a wheel body made of polypropylene and a tread made of thermoplastic rubber. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 60 kg at 3 km/h and a static load capacity of 120 kg.
Swivel castor 42 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that ensures smooth rotational movement. The wheel assembly comprises a 42mm diameter wheel with a polypropylene body and matching tread material that is identical with the wheel body, supported by a plain bearing with spacer tube for reliable operation. The castor has an overall height of 49mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg. This versatile castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The wheel assembly consists of a 50mm diameter polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The castor has an overall height of 56mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg. This versatile castor is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load capacity are required.
Swivel castor 50 mm
The Lumina swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a plain bearing with spacer tube configuration that provides consistent rolling performance. With a 50mm wheel diameter, the castor achieves an overall height of 56mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.
Advantages of Polypropylene Castors
Polypropylene castors combine a lightweight housing with smooth rolling performance, making them perfect for light-duty applications. With durable injection-moulded construction, they are well-suited for office furniture, display units, medical carts, and small equipment. Their low-noise operation and ease of movement make them a versatile solution for indoor environments.
TENTE polypropylene castors offer various benefits:
Lightweight Construction - Polypropylene castors feature a lightweight yet durable housing, making them easy to install and ideal for applications where minimal weight is an advantage. This also allows for smooth and effortless movement on furniture and equipment.
Design Flexibility - Available in various wheel designs, colors, and mounting styles, allowing them to blend into furniture and equipment while still delivering reliable performance.
Easy to Clean - The smooth, non-porous surface of polypropylene housings prevents dirt buildup and allows for quick and simple cleaning, ensuring hygiene in areas like retail.
Types of Polypropylene Castors
Polypropylene castors are available in various designs to meet the needs of light-duty applications — from office furniture to display equipment. Each type is designed to combine lightweight construction with reliable performance and ease of movement. Below are some of the most common types of polypropylene castors and their key benefits:
Braked Polypropylene Castors
These castors are equipped with an integrated brake that locks the wheel securely in place when needed. They provide both mobility and stability, making them ideal for display units or office furniture, where equipment must remain stationary during use or loading.
Polypropylene Swivel Castors
These castors feature a 360° rotating housing, allowing for maximum flexibility and ease of movement in any direction. Often found on furniture or retail displays, they provide effortless maneuverability while maintaining a lightweight structure.
Twin-Wheel Polypropylene Castors
Twin-wheel castors feature two parallel wheels in a single housing, distributing weight evenly for better maneuverability. They are ideal for office chairs, office furniture, and media furniture, as the twin-wheel setup allows for smooth swiveling with minimal effort. The polypropylene housing offers a stylish appearance while being durable and easy to maintain.
Fields of Application for Polypropylene Castors
Polypropylene castors are an excellent choice for furniture and retail applications where lightweight construction, smooth rolling, and easy handling are essential. In furniture, they are commonly used on office chairs, mobile storage units, and small pieces of home or office furniture, enabling easy repositioning without damaging floors. Their lightweight housing makes them ideal for furniture that needs to be frequently moved, such as modular office systems or home storage solutions. In retail environments, polypropylene castors are often fitted to store fixtures, display stands, and promotional units, ensuring flexible positioning to adapt to seasonal layouts or changing customer flows. Their clean design and availability in various colours make them blend seamlessly with modern retail furniture while providing smooth, reliable movement. No matter the setting, polypropylene castors excel in indoor applications that require easy maneuverability, a low-maintenance design, and a lightweight yet durable housing.