- Home
- Castors & Wheels
-
Wheels
High-quality Wheels
Our series
Wheel 85 mm
The Novatech wheel is a castor wheel body with an overall diameter of 85 mm and a tread width of 75 mm, featuring a soft polypropylene tread material for enhanced grip and durability. This wheel is engineered to support a static load capacity of 1400 kg, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel is a castor wheel body featuring an 85 mm diameter with a 90 mm tread width constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1600 kg, whilst maintaining dynamic load capacities of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance across different operational speeds.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm, featuring a tread width of 50 mm constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm, featuring a tread width of 60 mm constructed from polypropylene soft material. This wheel is engineered to support a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at a speed of 3 km/h, making it suitable for applications requiring reliable load-bearing performance in both stationary and mobile configurations.
Wheel 75 mm
The Novatech wheel is a castor wheel body with a diameter of 75 mm and a tread width of 80 mm, featuring a soft polypropylene tread material designed for smooth operation and durability. This wheel is engineered to support a static load capacity of 1400 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h. The combination of robust load-bearing capability and precision dimensions ensures reliable performance in demanding industrial and commercial environments where consistent mobility and stability are essential requirements.
Wheel 78 mm
The Novatech wheel is a castor wheel body with a diameter of 78 mm and a tread width of 78 mm, featuring a soft polypropylene tread material. This wheel is engineered to support a static load capacity of 1400 kg and offers dynamic load capacities of 840 kg at speeds up to 6 km/h or 700 kg at speeds up to 4 km/h, making it suitable for various industrial and commercial applications requiring reliable load-bearing performance.
Wheel 80 mm
The Novatech wheel is an 80 mm diameter castor wheel body featuring a 62 mm wide tread manufactured from soft polypropylene. This wheel is engineered to support a static load capacity of 1200 kg, whilst maintaining a dynamic load capacity of 600 kg at speeds up to 3 km/h. The combination of its compact dimensions and robust load-bearing capabilities makes it suitable for demanding industrial and commercial applications requiring reliable castor performance.
Wheel 80 mm
The Novatech wheel is a castor wheel body featuring an 80 mm diameter with a tread width of 75 mm constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable load-bearing performance and durability.
Wheel 82 mm
The Novatech wheel is a castor wheel body with a diameter of 82 mm and a tread width of 62 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1200 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 600 kg at speeds up to 3 km/h. The combination of robust load-bearing capabilities and precision dimensions ensures reliable performance in demanding industrial and commercial environments.
Wheel 82 mm
The Novatech wheel is a castor wheel body with a diameter of 82 mm and a tread width of 68 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1400 kg, whilst maintaining a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loading conditions.
Wheel 82 mm
The Novatech wheel is a castor wheel body featuring an 82 mm diameter with a 100 mm tread width constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1600 kg, whilst maintaining a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Wheel 85 mm
The Novatech wheel is a castor wheel body with an overall diameter of 85 mm and a tread width of 55 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 1100 kg, whilst maintaining a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance under substantial loads.
Wheel 85 mm
The Novatech wheel is a castor wheel body with a diameter of 85 mm and a tread width of 80 mm, featuring a soft polypropylene tread material for enhanced grip and durability. This wheel is engineered to support a static load capacity of 1600 kg, making it suitable for heavy-duty applications, whilst maintaining a dynamic load capacity of 800 kg at a maximum speed of 3 km/h. The combination of robust construction and high load-bearing capability makes this wheel ideal for industrial and commercial castor applications requiring reliable performance under substantial weight.
Wheel 100 mm
The Novatech wheel is a castor wheel body designed for demanding industrial applications, featuring a diameter of 100 mm with a tread width of 40 mm constructed from soft polypropylene material. This wheel body delivers a static load capacity of 1000 kg, ensuring robust performance under stationary loads, whilst maintaining a dynamic load capacity of 500 kg at operational speeds up to 3 km/h. The combination of its compact dimensions and substantial load-bearing capabilities makes this wheel body suitable for heavy-duty mobile equipment and material handling systems requiring reliable performance across varied operational conditions.
Wheel 82 mm
The Novatech wheel is a castor wheel body engineered for demanding industrial applications, featuring a diameter of 82 mm and a tread width of 96 mm constructed from soft polypropylene material. This wheel body is designed to support a static load capacity of 1500 kg, whilst maintaining a dynamic load capacity of 750 kg at operational speeds up to 3 km/h, making it suitable for heavy-duty material handling and transport equipment requiring reliable performance under substantial loading conditions.
Wheel 125 mm
The Elastech wheel is a castor wheel body with a diameter of 125 mm and a tread width of 40 mm, featuring a soft polypropylene tread material designed for smooth operation. This wheel is engineered to support a static load capacity of 320 kg, whilst maintaining a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance across both stationary and mobile operational scenarios.
Wheel 200 mm
The Elastech wheel is a robust castor wheel body constructed from steel and iron, featuring a 200 mm diameter with a 75 mm wide elastic tyre in black vulcanised material. This wheel is engineered to support a static load capacity of 1000 kg, whilst delivering dynamic load capacities of 500 kg at 6 km/h and 600 kg at 4 km/h, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches.
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth rotation and reduced friction, the Supratech wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and longevity.
Wheel 125 mm
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 32 mm wide elastic tire in non-marking, vulcanised material that ensures superior grip and floor protection. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance across diverse operational environments including AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment and work benches. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, accommodating standard castor mounting configurations. Load capacity specifications indicate a static load rating of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making this wheel suitable for both stationary support and mobile applications requiring sustained performance under substantial weight.
Wheel 150 mm
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 150 mm diameter with a 32 mm wide elastic tire, non-marking, vulcanised tread that ensures optimal grip and floor protection across diverse environments. The wheel incorporates a zinc die-cast body coupled with a precision ball bearing in stainless steel, delivering reliable performance and extended service life. The hub measures 35.5 mm in length with an 8 mm axle hole diameter, facilitating straightforward integration into existing castor assemblies. This wheel demonstrates a static load capacity of 300 kg and a dynamic load capacity of 150 kg at 3 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.