- Home
- Castors & Wheels
-
Motorised Systems
Motorised Systems
Our series
Accessory
The E-Drive flex is an accessory designed for electromobility applications, engineered to enhance manoeuvrability and operational flexibility in dynamic environments. This specialised component integrates seamlessly with electric mobility systems, providing robust support for equipment positioning and transport across varied surfaces. The accessory features precision-engineered castors that facilitate smooth, controlled movement whilst maintaining stability under operational loads. Its design accommodates the specific requirements of electromobility platforms, enabling efficient repositioning and spatial optimisation in confined or complex work areas. The E-Drive flex accessory represents a practical engineering solution for users requiring enhanced mobility capabilities within their electric vehicle or equipment infrastructure, combining durability with functional versatility to support contemporary electromobility demands.
Accessory
The E-Drive mounting kit is an accessory designed to facilitate the integration of electric drive systems onto mobility platforms equipped with castors. This mounting kit provides a robust mechanical interface that enables secure attachment of e-drive components to wheeled electromobility devices, ensuring stable operation during transport and manoeuvring. The kit comprises precision-engineered fastening elements and structural supports that accommodate standard e-drive configurations whilst maintaining compatibility with castor-based chassis systems. Installation of this accessory allows for flexible positioning of the electric drive unit, optimising weight distribution and operational efficiency across the mobility platform. The mounting kit is engineered to withstand typical operational stresses and vibration encountered during electromobility applications, providing reliable performance in both indoor and outdoor environments. By utilising this accessory, operators can achieve rapid deployment and reconfiguration of e-drive systems on castor-equipped vehicles, reducing assembly time and facilitating maintenance access to critical components.
Drive Unit 125 mm
The E-Drive ultimate is an electric drive unit for electromobility. It has a rectangular plate fitting and a 125 mm castor with polyamide body and elastic, non-marking, vulcanised tread. Applications include Airport Equipment, Anesthesia Carts, Automotive OEM, C-Arms, CT Scanners, MRI, X-Ray, Ceramic and Glas Manufacturers, Computers on Wheels, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platfrom Trolleys, Ultrasound, Work Benches and Transport Equipment.
Accessory
The E-Drive control unit is an Electric Accessory designed to provide comprehensive management and regulation of electromobility systems equipped with castors. This control unit serves as the central interface for monitoring and directing power distribution to the drive motors, ensuring optimal performance and safety across mobile electrified platforms. The Electric housing material provides robust protection for the internal circuitry and electronic components whilst maintaining compatibility with various environmental conditions typical in industrial and commercial settings. As an Accessory classification, this unit integrates seamlessly with existing electromobility infrastructure, offering operators precise command over acceleration, deceleration, and directional control. The control unit facilitates real-time diagnostics and system status reporting, enabling maintenance personnel to identify potential issues before they impact operational efficiency. Its design prioritises user accessibility and intuitive operation, making it suitable for both experienced technicians and general operators requiring straightforward interaction with the electromobility platform's core functions.
Accessory
The E-Drive handle set is an Electric Accessory designed to enhance the manoeuvrability and operational efficiency of electromobility equipment fitted with castors. This specialised component integrates seamlessly with electric-powered mobile platforms, providing operators with ergonomic control and improved handling characteristics during transport and positioning tasks. The Electric housing material ensures compatibility with electromobility systems whilst maintaining durability and reliability in demanding operational environments. As an Accessory classification, the E-Drive handle set complements existing electromobility infrastructure, offering enhanced grip and directional control for users managing wheeled electric platforms. The product is engineered to facilitate smooth castor-based movement, reducing operator fatigue and improving precision during manoeuvring operations. Suitable for industrial, commercial, and logistical applications, this handle set represents a practical enhancement to electric mobility solutions requiring improved user interface and operational control.
integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to equipment. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. The load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound devices, and general hospital, nursing and retirement home environments.
integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 183 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg. This robust castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and performance across demanding healthcare environments. The steel and iron body material provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward installation onto existing equipment frameworks. Designed for deployment across diverse medical settings, the Integral assist is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems and ventilators. Its versatile locking mechanism accommodates the specific operational requirements of hospitals, nursing homes and retirement facilities, delivering enhanced safety and directional control during patient transport and equipment positioning tasks.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from PUR casted premium material, this castor delivers superior durability and performance across demanding healthcare environments. The steel and iron body construction ensures robust structural integrity, whilst the stem with cam hole for profile bars in short version provides straightforward installation and secure attachment to equipment frames. This castor is specifically designed for use on anesthesia carts, C-arms, CT scanners, MRI and X-ray systems, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators, making it an ideal solution for hospitals, nursing homes and retirement facilities. The advanced locking mechanism offers flexible operational modes, enabling users to secure the castor in fixed positions or allow controlled directional movement as required by clinical protocols and workflow demands.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a steel and iron body construction combined with a 150 mm diameter wheel fitted with premium PUR casted tread material, ensuring durability and optimal grip across diverse healthcare environments. The fitting comprises a stem with cam hole for profile bars in short version, enabling straightforward integration into existing equipment frameworks. Designed for deployment across hospitals, nursing and retirement homes, the Integral assist supports critical medical equipment including anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, ventilators, ultrasound systems, and imaging apparatus such as C-Arms, CT scanners, MRI and X-Ray units, as well as computers on wheels. The multi-functional locking mechanism provides enhanced control during transport and positioning, making this castor an essential component for healthcare facilities requiring precision equipment mobility with assured safety and operational reliability.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and performance across demanding healthcare environments. The steel and iron body construction provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment across diverse medical settings including hospitals, nursing and retirement homes, the Integral assist supports critical applications such as anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, ventilators, and diagnostic imaging equipment including C-Arms, CT scanners, MRI and X-Ray systems, as well as computers on wheels and ultrasound units. The advanced locking mechanism facilitates precise positioning and enhanced safety during patient care procedures, making this castor an essential component for modern healthcare mobility solutions.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from premium PUR casted material, this castor delivers exceptional durability and smooth rolling performance across diverse healthcare environments. The steel and iron body construction ensures robust load-bearing capacity and longevity in demanding clinical settings. The fitting incorporates a stem with cam hole for profile bars in short version, enabling straightforward integration into existing equipment frameworks. This castor is ideally suited for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators within hospitals, nursing homes and retirement facilities. The swivel castor design with comprehensive locking mechanisms provides enhanced safety and positional control, making it an essential component for medical device mobility solutions requiring precision handling and secure positioning in clinical environments.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, engineered for electromobility applications requiring reliable manoeuvrability and stability. Featuring a 150 mm diameter wheel constructed from PUR casted premium material, this castor delivers exceptional durability and smooth rolling performance across diverse healthcare environments. The steel and iron body construction ensures robust structural integrity, whilst the stem with cam hole for profile bars in short version configuration enables straightforward installation onto existing equipment frames. This castor is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems and ventilators, making it an ideal solution for hospitals, nursing homes and retirement facilities. The integrated locking mechanism provides enhanced safety during stationary positioning, whilst maintaining the manoeuvrability required for dynamic clinical environments.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem featuring a cam hole for profile bars in the short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and features a polyurethane injected tread with electric-conductive properties, supported by a precision ball bearing for optimal rolling performance and electrical safety compliance. The overall height of the castor assembly measures 155 mm, providing appropriate ground clearance for typical medical equipment applications. The load capacity specifications are rated at 450 kg static load and 150 kg dynamic load at a maximum speed of 4 km/h, making this castor suitable for supporting substantial equipment whilst maintaining safe operational performance during transport and positioning tasks within healthcare facilities.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from polyurethane with injection moulding and electric-conductive properties, providing excellent durability, grip, and electrical safety characteristics suitable for sensitive medical environments. The overall height of the castor assembly measures 155 mm, making it suitable for integration into compact and space-constrained equipment designs. The castor demonstrates a static load capacity of 450 kg, accommodating substantial equipment weight, whilst maintaining a dynamic load capacity of 150 kg at speeds up to 4 km/h, ensuring safe operation during transport and repositioning of medical devices and furniture throughout healthcare facilities.
Drive Unit 125 mm
The E-Drive flex Drive Unit is a compact electromobility castor engineered for versatile industrial and medical applications, featuring a 125 mm diameter wheel with an elastic, non-marking vulcanised tread that ensures optimal grip and floor protection across diverse environments. Constructed with a polyamide body and electric housing, this drive unit delivers reliable performance in demanding settings including airport equipment, anesthesia carts, automotive original equipment manufacturing, medical imaging systems such as C-Arms and CT scanners, ceramic and glass manufacturing facilities, computers on wheels, container construction, electronic systems and clean-room technology, fire fighting and protection equipment, machine construction, medication and nursing carts, production and platform trolleys, ultrasound systems, work benches, and general transport equipment. The rectangular plate fitting provides secure and straightforward installation, whilst the non-marking tyre composition prevents unsightly marks on sensitive flooring, making this castor particularly suitable for healthcare facilities, manufacturing environments, and precision-critical applications where both mobility and floor preservation are essential requirements.
Swivel castor with electric locking system 150 mm
The Linea E-Lock is a swivel castor with electric locking system designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing and retirement home furniture, nursing carts, surgery robots, ultrasound systems, and ventilators. The castor is fitted with a stem with cam hole for profile bars in short version configuration, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and reliable directional control. The wheel features a 150 mm diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from polyurethane that has been injected and treated to be electric-conductive, providing both durability and enhanced safety characteristics in electrostatic-sensitive environments. The overall height of the castor assembly measures 155 mm from the mounting surface to the top of the swivel head. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity is rated at 150 kg when operating at speeds up to 4 km/h, or alternatively 150 kg at speeds up to 3 km/h, allowing flexibility depending on operational requirements and speed preferences in clinical and industrial settings.
integral_assist
The Integral assist is a swivel castor with central, total or directional lock, specifically engineered for electromobility applications requiring reliable manoeuvrability and stability. This castor features a 150 mm diameter wheel constructed from PUR casted premium material, ensuring superior durability and performance across demanding healthcare environments. The steel and iron body construction provides robust structural integrity, whilst the stem with cam hole for profile bars in short version enables straightforward integration into existing equipment frameworks. Designed for deployment across diverse medical settings including hospitals, nursing and retirement homes, the Integral assist supports critical applications such as anesthesia carts, medication carts, nursing carts, dialysis carts, hospital beds, stretchers, ventilators, and imaging equipment including C-Arms, CT scanners, MRI and X-Ray systems, as well as computers on wheels and ultrasound units. The advanced locking mechanism facilitates precise positioning and enhanced safety during patient care procedures, making this castor an essential component for modern healthcare mobility solutions.